Bearing technology for dosing machines

  • What was needed: A dosing machine in which autocaps ensure effective automatic closing of the dosing head after each dosing process
  • Requirements: Low costs, very low dry friction on metallic materials, no stick-slip effect, high service life, dirt resistance, noiselessness
  • Products used: dryspin® high helix lead screw with matching lead screw nut in DS18x80, iglidur® J bushes with flange, customised semi-finished product plates iglidur® J
  • Success for the customer: By automatically closing the dispensing head after each dispensing process, the remaining liquid in the nozzles is protected from drying out. In addition, the igus® solutions enable translation rotation with a single actuator instead of having to resort to two separate actuators or a helical actuation.

Problem

  • in shops and shopping centres open to the public (e.g. paint shops, Brico and various DIY stores)
  • in industrial environments as stand-alone dosing devices
  • in industrial environments as components of dosing systems
  • vertical displacement and horizontal movement with a single drive
  • Enabling the most effective and uniform sealing possible with the head closed
  • Fast actuation (less than 1 second)
  • very low actuating force
  • easy adjustment during installation
  • complete absence of maintenance work
  • reliability over the entire service life of the machine (more than 10 years)
  • small overall dimensions
  • noiselessness
  • low costs

Solution

  • allow actuation in two separate phases of translation-rotation with a single actuator, instead of having to resort to two separate actuators or a helical actuation, which would have led to various additional problems: cost, impediment to handling, need for lubrication, etc.
  • to keep the required actuating force very low (less than 800 g), which allows the use of a very low power actuator with very small dimensions. This is crucial, as the system must be accommodated in the small space available inside the machine dome.
  • the entire movement of the head closure carrier (cap) must be carried out with a very short actuation stroke: the total stroke of the linear actuator is 18 mm, of which 8 mm is used for the vertical displacement and 10 mm for the 45° rotation of the cap carrier
  • to keep the overall dimensions of the entire system extremely compact
  • achieve extremely fast actuation thanks to the extreme compactness of the system's kinematics (around 0.5 seconds for the entire opening-closing stroke)

3D view of a Dromont system with igus Dryspin, iglidur and flange bearing, with labelled components.

Products used

High helix lead screw made of stainless steel with rolled thread.

DS18x80 high helix lead screw

Round plastic component with internal thread.

iglidur® J high helix lead screw nuts

Step-like pyramid-shaped part with the background removed.

iglidur® bar stock plates

Order online:

The Dryspin configurator shows a threaded spindle and selectable flange bearing bushes.

Configure lead screw drive:

dryspin screw technology with a right-pointing arrow and recycling symbol.

Improve technology ... reduce costs:

Contact us

Contact details

Opening hours