Reliable in continuous operation: Hygienic bearings in a high-speed bottling plant

From the cup dispenser to the finished product: iglidur enables high cycle rates and continuous operation

Profile

  • What was needed: iglidur bearings and drylin shaft guides
  • Requirements: Bearing components were needed that work reliably in continuous operation and are completely lubrication- and maintenance-free.
  • Industry: Packaging technology, filling systems
  • Success for the customer: By using iglidur plain bearings with incorporated solid lubricants, no external lubrication is required. They allow high cycle rates under continuous operation.

Problem

Solution

Picture 1: The cup dispenser pulls cups from the magazine by generating a vacuum and places them on a turntable for the filling process.

Picture 2: The cups are lifted at the dosing and filling station, after which a rotary valve opens and lets the material into the cups.

Picture 3: A lid dispenser uses a vacuum to remove the individual lid from a magazine and performs a rotary movement to position it precisely on the cup.

Picture 4: A water-cooled tool holder enables sealing with high-precision positioning with a large usable space and high temperatures of up to 300°C.

Picture 5: The lids are labelled using a 2-head inkjet device.

Picture 6: Finally, the cups are conveyed upwards in a synchronised manner via a lifting unit.Here they are pushed onto a conveyor belt in a synchronised manner.

Contact us

Contact details

Opening hours