What is a heat shrink machine?

Requirement, challenge and solution

Requirement

Challenge

Solutions

  • Rollers that offer low inertia which means there is less time to get up to speed
  • Parts that can withstand a range of temperatures
  • Self-aligning components to allow for misalignment
  • Self-adhesive tribo tape to help with low co-efficient of friction on surfaces

Other applications in the packaging industry using similar components

Doel Engineering Coating Application

Reduced wear for packaging machines

 plain bearings in sealing units of KHS filling systems

Hygienic plain bearings in sealing units of KHS filling systems

Technology used in heat shrink machines

Ball bearing conveyor rollers

Ball bearing conveyor rollers

  • Different materials available for both the tube and the ball bearings in the end
  • Available in standard and custom lengths
Spherical bearings

Spherical bearings

  • With a range of spherical bearings such as rod ends, double joints, spherical balls and clevis joint combinations there is a range of products used in heat shrinking machines
Tribo tape types

Tribo tape

  • Available in various colours, thicknesses and widths, the tribo tape is ideal for sliding surfaces.
  • There are two variations, one without adhesive back and one with for all material types
Linear guides

Linear guides

  • With matching housings and carriages for a variety of rail profiles, linear guides with polymer liners

Contact us

Contact details

Opening hours