Automatic disinfectant machine

Cleaning reusable cups

  • What was needed: A cleaning machine that disinfects reusable cups within a few seconds with 140°C hot steam
  • Requirements: 100% lubrication and maintenance-free, use in small installation spaces, robust, reliable, low-friction dry operation, wear-resistant, quiet operation
  • Products used: drylin® SLW-1040 with integrated dryspin® high helix lead screw made of stainless steel, drylin® guide rail and matching DC motor
  • Success for the customer: The vending machine is located directly next to the coffee machine in break areas. To make the machine compact, the designers had to miniaturise all components - including the linear guide and bearing for the cleaning dome, which lowers over the cup before cleaning. The components also had to be robust, reliable, low-maintenance and grease-free. For this reason, linear guides and
    polymer plain bearings from igus® are therefore used. They enable low-friction dry operation without external lubricants, are wear-resistant and quiet in operation. They are therefore ideal candidates for the disinfection machine.
AUUM device with a blue-lit interior on a table.

Problem

Solution

A person operates an AUUM device and inserts a part into the cleaning chamber.

Products used

igus drylin SLW-1040 linear guide with lead screw and carriage, on removed background.

drylin® SLW lead screw linear module

Rolled aluminium lead screw with high helix.

dryspin® high helix lead screw

Metal linear guide rail with two mounting holes.

drylin® guide rail

Compact electric motor with metal housing and protruding shaft.

drylin® DC motors

igus dryspin lead screws with nut elements and a shop icon.

Order online:

The Dryspin configurator shows a threaded spindle and selectable flange bearing bushes.

Configure lead screw drive:

dryspin screw technology with a right-pointing arrow and recycling symbol.

Improve technology ... reduce costs:

Contact us

Contact details

Opening hours