Change Language :
The system places PET bottles in a row and transports them to the bottling plant. It is to be used for different moulds - the systems used to date are very limited. The optimised version has a high degree of automation, is durable, maintenance-free - and universal in terms of bottle type. Its capacity is 10,000 units per hour. Conventional linear bearings have high failure rates under this load. iglidur bearings are convincing because of their many advantages - they are lubricant- and maintenance-free, wear-resistant and easy to install. A patent has been applied for the system.

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h