Due to their improved tolerances, 3D-printed gears make objects in shop windows float

  • What was needed? gear with precise tolerances
  • Manufacturing method: selective laser sintering (SLS)
  • Requirements: Maintenance-free, low noise, smooth running
  • Material: iglidur i3
  • Industry: Furniture design
  • Success through co-operation: Maintenance-free components, vibration-free and low-noise rotation of the objects, the illusion can be maintained
Improving tolerances from 0.2mm to 0.1mm thanks to igus pressure accuracy ensures a quiet and smooth operation.
The illusion of the floating object can be achieved with two linear movements and one rotation.

Problem

Solution

Selective laser sintering at igus - implementation of filigree components

Example gear printed in 3D from iglidur i3.

iglidur® i3, iglidur® i6, iglidur® i8-ESD - 3D printing plastic-gear of all kinds at igus®

Gear test from the test lab:
pivoting 1,440°: 64rpm, M = 2.25Nm, z = 30, m = 1, b = 6mm Y-axis: cycles until breakage 1. iglidur I3 (printed) 2. iglidur I8-ESD (printed) 3. POM (milled) 4. iglidur I6 (printed) 5. iglidur I190 (printed) 6. PLA (printed)

Further application examples with components printed in 3D

Contact us

Contact details

Opening hours