Thread technology for parcel lockers

  • What was needed: A locker system in parcel stations that offers users maximum ease of maintenance
  • Requirements: 100 % lubrication and maintenance-free, quiet dry operation, mechanical resistance, easy implementation, low wear, withstands high loads
  • Products used: dryspin® Lead screw, drylin® linear guide, iglidur® polymer plain bearing
  • Success for the customer: In order to offer users maximum ease of maintenance, the engineers use polymer plain bearings from igus® in the electromagnetic guidance. They enable maintenance-free and quiet dry operation without external lubrication and score points for mechanical resistance. This also applies to the threaded spindles and linear guides used in the opening mechanism of the package compartments.
DROPPER booth with the text “100% fabriqué en France”.

Problem

Solution

Dropper stand with GO DROP text and an openable front panel.
Conveyor system with rollers and motor on a machine frame.
Modular assembly with rollers, motor and guide rails for a handling system.
Automatic transport and assembly system with cable carrier, rollers, and motor drive.

Products used

Threaded spindle with fine threads and a cylindrical metal surface.

dryspin® lead screw

Cut-out cylindrical metal component with a smooth surface.

drylin® linear guide

iglidur J SM bushing for vibration damping.

iglidur® plain bearings

Do you have questions about drylin® lead screw technology?

igus dryspin lead screws with nut elements and a shop icon.

Order online:

The Dryspin configurator shows a threaded spindle and selectable flange bearing bushes.

Configure lead screw drive:

dryspin screw technology with a right-pointing arrow and recycling symbol.

Improve technology ... reduce costs:

Contact us

Contact details

Opening hours