Change Language :
A large cutting volume, up to 40m/min. machining speed and 5m/s² acceleration. Available as a 3-, 4- or 5-axis version, the SFZ series long-bed machine tool from SAMAG is designed for high rigidity, stability and performance. The same requirements also applied to the energy chain. Thanks to readychain® energy supply, which is fully equipped with pre-assembled cables including plug connections, the customer saves 2/3 of the assembly time and considerable costs.

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h