Change Language :
The milling machines from DMG MORI are highly precise and mobile in five-axis simultaneous machining. Five axes move simultaneously: three linear axes in the XYZ direction, an integrated rotary table in the machine bed and the B-axis milling head. The machine impresses with milling speeds of up to 20,000 revolutions per minute and maximum accuracy and precision in the micrometre range. It is therefore important that the cable and hose guide does not vibrate. For this reason, the manufacturer has opted for the E4Q series energy chain.
Visit us from 10 - 14 September at the AMB in Stuttgart in Hall 8, trade show stand 8C35.


Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h