Linear guides with no stick-slip effect for a CNC-controlled laser cutting system

This laser cutting system for private households was built to be affordable and low-maintenance.

Profile

  • What was needed: drylin W linear guides, E2 mini energy chain
  • Requirements: Low maintenance, long service life, reduction in manufacturing costs
  • Industries: CNC cutting systems; machine tools
  • Success for the customer: The linear units work without lubrication or maintenance. They also operate without a stick-slip effect and reduce manufacturing costs for the customer.
The laser cutting head processes material on a cutting machine.

Problem

Solution

Picture 2: During a test, the igus logo was cut out at a feed rate of 8mm/s.

Picture 3: The CNC cutting system was designed for the private hobbyist. Therefore, in addition to durability, aspects such as cost-effectiveness also played a major role in the choice of individual components.

Picture 4: The drylin portfolio consists of different series. These include the drylin R shaft guides, the compact drylin N low-profile guides and the drylin T guides.

Contact us

Contact details

Opening hours