Plain bearings in an artificial heart

Requirement, challenge and solution

Requirement

Challenge

Solution

Similar medical applications

  • UV cleaning devices: Smooth, silent motion with drylin® linear guides
  • Diagnostic Devices: Compact, corrosion-resistant bearings
  • Hospital Beds & Mobility Aids: Durable, maintenance-free joints

UV cleaning device for smart phones

A person operates a Clean Slate UV with drylin W.

Safe and reliable guidance of cables when they have to move in small circles

X-ray robots

Make bearing points wear-resistant cost-effectively

Therapy bed

Non-magnetic components for MRI applications

MRI machine

Costs lowered by 93% and assembly time shortened

Decanter centrifuge

Technology used

iglidur J bearing shown in a medical application.

iglidur J plain bearing

  • Outstanding coefficients of friction
  • Low moisture absorption
  • High media resistance
AWMP cylinder for drylin R.

drylin aluminium shaft AWMP

  • Lightweight
  • Optimal in combination with iglidur J
  • Low wear of the plain bearings

Contact us

Contact details

Opening hours