Magnets instead of trough: strong vertical cable guide in the MRI device

Profile

  • What was needed: Energy chains to guide the rotating cables in the linear robot
  • Requirements: Safe, smooth running and stability in vertical rotary movement, 180° rotation in both directions, compact design
  • Industries: Medical technology, medical devices
  • Success for the customer: By using our robust e-chains from the E4.1 series in combination with magnetic chain elements, the engineers at Robots and Design were able to equip the linear robot with an energy supply system that is strong and saves space. The fact that this solution does not require any additional stabilising guide plates resulted in lower production costs.
Interior view of the linear robot

Problem

Solution

Products used

E4.56 energy chain

E4.56 e-chain

Magsnaps: magnetic crossbars

magsnaps

Complete MRI device from Robots and Design
Interior view of the linear robot

Contact us

Contact details

Opening hours