Durable energy supply systems for electronics production positioning systems

Quiet, low-vibration, low-abrasion energy supply systems for cleanroom applications

Profile

  • What was needed: Energy chains from the E6 product range, cleanroom-compatible energy chains (e-skin flat) and energy chains from the E3 product range as fully harnessed readychain systems.
  • Requirements: Continuous operation of the system 24 hours a day, seven days a week requires high availability; low vibration and low abrasion are crucial for a trouble-free and flawless manufacturing process. Furthermore, cleanroom suitability up to ISO Class 5 must also be guaranteed for another system.
  • Industry: Microelectronics
  • Success for the customer: Energy chains from the E6 and E3 product ranges are suitable for cleanrooms, run quietly, are therefore particularly low-noise and low-vibration and offer almost complete freedom from wear. The e-skin flat can also guarantee functionality in cleanrooms up to cleanroom ISO Class 1; the pre-fitted readychain systems significantly reduce the project planning and assembly for the customer

Problem

Solution

700 times thinner than a human hair: pick-and-place system for semiconductor production

The e-skin flat in use in the FAST 4PnP multi-axis system

E6 energy chain system without classic pin/bore connection. It is currently the quietest and lowest-vibration solution in the entire igus energy chain product range.

The energy supply systems are supplied pre-assembled. There is little space available. In addition, there are tight bend radii.

Contact us

Contact details

Opening hours