Five kilos lighter: lighting installation optimised with plastic bearings

igus spherical and plain bearing make a slimmer design possible without maintenance

Profile

  • What was needed: Bearing for the drive shaft at the output of the motor housing on the rotating circular elements
  • Requirements:temperatures from -10 to 50°C during transport and shows, dust resistance and freedom from lubrication, non-magnetic materials, lightweight, compensation of misalignments
  • Industry: Stage technology, lighting technology
  • Success for the customer:By using igus plain and spherical bearings, Kellook was able to reduce the weight of the gyroscopes by 5kg. This made smaller motor and gearbox units possible - a gain not only in terms of design and aesthetics, but also in terms of transport and assembly. Compared to conventional metal solutions, costs for lubricants and maintenance work are eliminated.

Problem

Solution

Circular rail layout with four guide carriages and marked connection points.
Circular igus rotary guide with multiple running tracks and connected modules.

Contact us

Contact details

Opening hours