Drive solutions for a low-maintenance and quiet escape room experience

Undisturbed gaming fun where the technology remains in the background for players and maintenance work

Profile

  • What was needed: A quiet, maintenance-free and compact drive solution for interactive escape room mechanisms.
  • Requirements: Lubrication-free components that are low-maintenance, do not make any noise, can be mounted flat and concealed, as well as a complete solution with high reliability.
  • Industry: Stage technology
  • Success for customers: Smooth operation of the escape room mechanism, maximum reliability and optimised gaming fun without disruptions.

Problem

Solution

That is why 60MINUTES has installed igus products:

Above all, we save a considerable amount of time, as the igus components, which are well hidden in the escape room and therefore difficult to access, do not need to be regularly lubricated or maintained.

Martina Gehlen

Founder and Managing Director of 60 MINUTES

Escape room "The Expedition"
Escape room "The Expedition"
drylin linear axis
drylin linear axis
D1 motor control system
D1 motor control system
Rotary table DLE-RT-50
Rotary table DLE-RT-50

Contact us

Contact details

Opening hours