Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

New accessories for the E4Q

Expanding the E4Q modular kit

Expanding the E4Q modular kit

Guide many thin cables easily – Hi.9 separators for the E4Q.58

The new, asymmetrical Hi.9 separator can now be used for simple guidance of many thin cables in E4Q energy chains. Narrow chambers can be easily formed by offsetting insertion by 180°. The e-chain® is also very easy to open on one side, even when many separators are installed.
Send an Hi.9 separator query now

Technical data

Part No. for seriesAsymmetrical separatorsUniversal middle platesUniversal side platesUniversal separatorsSnap-in shelves (X = mm) 
E4Q.34 / H4Q.3434.934.2134.2234.23S428.XXX 
E4Q.44 / H4Q.4444.944.2144.2244.23S428.XXX 
E4Q.58 / H4Q.5858.958.2158.2258.23S428.XXX 
E4Q.82 / H4Q.8282.982.2182.2282.23S428.XXX 

Extend the e-chain easily – extension link for the E4Q.58

The extension link can be used to easily extend an existing e-chain configuration in order to guide a large number of cables or especially heavy cables in one energy chain.
Send an extension link query now
E4Q extension link

Product range:

Part No. Extension links
E4Q.58.Bi1/Bi2/Bi3.R.0

Simple guidance parallel to the chain – TUB link for the E4Q.58

Guide additional cables, hoses, or corrugated tubes parallel to the existing e-chain. Retrofitting is easy – just install PMACLIP supports. Sizes from 17-48mm.
Send a TUB link query now

Product range:

Part No. TUB outer link on the right*Part No. TUB outer link on the left*Part No. TUB
outer link on both sides*
For nominal width NW

ø [mm]
E4Q.58.XXXTUBR.150.0E4Q.58.XXXTUBL.150.0E4Q.58.XXXTUB.150.017 / 23 / 29 / 36 / 48

*As viewed from the fixed end
Part No. PMACLIP NW
[mm]
A
[mm]
B
[mm]
C
[mm]
H
[mm]
E
[mm]
M
[mm]
I-BFH-17-0173020342068M60
I-BFH-23-02338.520422485M60
I-BFH-29-02945.520563199M60
I-BFH-36-03655.5205631119M60
I-BFH-48-04867.5206837143M60
Tech up

Tech up

  • Expanded variability for many small cables
  • Easily guide additional cables and/or implement a higher fill weight
  • For laterally guided cables and hoses
Cost down

Cost down

  • The e-chain® interior is optimally used
  • The extension link makes an additional e-chain® unnecessary
  • Quick replacement
Proof

Proof

  • Combining the advantages of the tried-and-tested separators Hi.3 (guide thin cables) and Hi.2 (simple opening with a secure stability) that are in use in millions of applications
  • Further optimisation based on the tried-and-tested E4 extension links, which are already used in numerous applications
  • TUB product range for E4.1 and E4.1L systems successfully used in numerous applications
Recycling

Sustainability

  • Effective interior use reduces material consumption
  • Optimal use of existing resources
  • Have your energy chain recycled at the end of its life cycle with the igus chainge recycling program. No matter what manufacturer. 

The special design of the E4Q energy chain


E4Q energy chains

E4Q series energy chains have been developed to offer the best possible solution for unsupported and long travels. Based on the robust E4.1 energy chain standard that has been proven for over 12 years, the new series brings a long service life and a high degree of modularity.

You might also be interested in

Energy chains shop

Energy chains shop A shop with more than 100,000 products for unsupported, gliding, hanging, and standing applications.

Energy chain configurator

Energy chain configurator Assemble your individual energy chain system in just a few steps.

Energy chain recycling

Chainge program for energy chains Have energy chains recycled instead of throwing them away.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH