Gliding applications for long travels

What is meant by gliding applications?
 

With gliding applications, the upper run of the energy chain glides on the lower run or on a sliding surface of the corresponding guide trough. Gliding applications are used in applications with long travels - in other words, where the energy chain's unsupported length cannot be realised.
The diagram to the right shows a gliding application, where the energy chain glides on a glide bar of the corresponding guide trough.

Would you like more information about e-chains® or an individual consultation? Our experts will be happy to get in touch with you.
Contact an expert
Gliding applications

Types of the gliding arrangements


 

One-sided gliding application

One-sided gliding application Schematic showing the function of an energy chain system on a gliding application. The fixed end of this application is located in the centre of the travel. With the centre infeed, you can achieve the minimum length of energy chains and the maximum travel of cables.
 
 ℹ In the energy chain configurator you can design centre or off-centre feed.
The chain length is calculated as follows:

Lk = S/2 + K

AbbreviationsMeaningUnit
LkEnergy chain length[mm]
S/2Half length of travel[mm]
KAdd-on for bend radius for calculating the e-chain length[mm]
AGuide trough with glide bar 
BGuide trough without glide bar 
CTotal length of guide trough 

Two reverse gliding applications

Two reverse gliding applications Configuration involving two reverse energy chains. The entire travel is measured as shown. For use when there are restricted spaces or high loads.
AbbreviationsMeaningUnit
S/2Half length of travel[mm]
STravel[mm]
RBend radius[mm]
H2Clearance height with lowered moving end[mm]
K2Add-on with lowered moving end[mm]
HRITrough inner height[mm]
ATotal length of guide trough 

How can I find the right solution for a gliding application?


 
Energy chain configurator

Energy chain configurator

With the energy chain configurator "e-chain® expert", you can assemble your individual ready-to-connect energy chain system up to 100m in just a few steps. 
Go to the configurator
Expert support energy chains

Request expert support

Our experts are happy to advise you on any gliding applications questions. Simply fill out the contact form, and we be in touch to help you! We look forward to your message!
Submit an enquiry now
Expert support energy chains

Suitable products

Here you can discover further information, advantages and suitable energy chain systems for long travels of 1,000m and more.
 
Find out more


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH