iglidur® bearing materials

Browse our 17 standard and most common iglidur® materials

Material overview

Various iglidur® materials

iglidur® A181

iglidur® A181

iglidur A350

iglidur® A350

iglidur® A500

iglidur® A500

  • Wear, chemical and temperature resistant (-212 °F to +482 °F) in the food industry
  • FDA and EC directive 10/2011 EC compliant
  • View the material data sheet
iglidur X

iglidur® X

  • Up to 21,755 psi static
  • Temperature resistant from -212 °F to +482 °F
  • Universal resistance to chemicals
  • High compressive strength
  • View the material data sheet
iglide G

iglidur® G

  • Dirt, dust and high wear resistance
  • Excellent price/performance ratio
  • The "all-purpose" bearing
  • Over 650 sizes available from stock
  • View the material data sheet
iglidur H1

iglidur® H1

  • High wear resistance in extreme ambient conditions
  • Excellent coefficients of friction and wear
  • High resistance to temperature and chemicals
  • View the material data sheet
iglidur® H370

iglidur® H370

  • Extremely long service life under water and high wear and chemical resistance
  • High temperature resistance –104 °F to +392 °F
  • Absorbs extremely high loads
  • View the material data sheet
iglidur Z

iglidur® Z

  • Extremely long service life under extreme conditions
  • Resistant to wear and impact, even at high temperatures
  • Will need a declaration signing if purchased.
  • View the material data sheet
iglide® J

iglidur® J

  • Highly wear resistance and low wear on all shafts
  • Low coefficients of friction in dry operation
  • Vibration-damping
  • Very little humidity absorption
  • View the material data sheet
iglidur J3

iglidur® J3

  • Improved wear resistance at low to medium loads and high speed. 300% longer lifetime than iglidur J
  • Very little humidity absorption
  • View the material data sheet
iglidur J350 flange

iglidur® J350

  • Continuous service temperature up to +356 °F
  • Excellent coefficient of friction against steel
  • For medium and high loads with many kinds of shafts
  • View the material data sheet
iglidur® W300

iglidur® W300

  • Excellent wear resistance on most shafts, even in harsh environments or when used with rough shafts
  • Very long service life & low coefficient of friction
  • View the material data sheet
iglidur M250 flange

iglidur® M250

  • Excellent vibration damping
  • Resistant to edge loads and high impacts
  • High impact resistance
  • Thick walled according to DIN 1850
  • View the material data sheet
iglidur P flange bearing

iglidur® P

  • Cost-effective & high load capacity
  • Zero moisture expansion, even in high ambient humidity
  • Low water absorption and low wear rates
  • View the material data sheet
iglidur P210 flange

iglidur® P210

  • Extremely wear resistant, especially up to 2900 psi in pivoting applications
  • Good coefficients of friction on most shafts
  • Very little humidity absorption
  • View the material data sheet
Iglidur® Q2

iglidur Q2

  • The durable heavy duty bearing
  • Wear resistant and dimensionally stable at high loads
  • Good price/performance ratio
  • Good abrasion resistance
  • View the material data sheet

iglidur® bearing materials based on environment/ application

For universal use

Universal use

With a long service life

With long service

For food contact

Food application

With high media resistance

High media application

For harsh environments

Harsh environments

For high loads

High load application

Contact us

Contact details

Opening hours