Clevis joints

igubal® clevis joint variants

Standard clevis joints

Clevis joints
  • Material igumid G
  • Very lightweight
  • Vibration dampening
  • Noise-dampening

Clevis joint with spherical bearing

Clevis joint with spherical bearing
  • Material igumid G
  • One-piece design
  • Easy assembly/disassembly
  • High tensile force

Food-compatible

Food-grade clevis joints
  • Detectable and food compliant according to FDA and EU 10/2011
  • Vibration-dampening
  • Noise-dampening

Spring loaded fixing clip

spring loaded fixing clip
  • One-piece design
  • Easy installation
  • Easy disassembly
  • Material igumid G

Clevis joint with pin & circlip

clevis joint with pin and circlip
  • High tensile force
  • Can be used in combination with dimensional series E rod ends
  • Vibration dampening

Clevis joint with pin, circlip & rod end

clevis joint with pin, circlip and rod end
  • Material igumid G
  • Very lightweight
  • High rigidity
  • Absolutely corrosion-resistant

Advantages of the igubal® clevis joints

Clevis joints
  • Maintenance-free dry operation
  • Corrosion-resistant
  • Resistant to chemicals
  • Vibration-dampening
  • Lightweight
  • Media-resistant
  • Easy to fit
  • Predictable service life
  • Maintenance-free and lubrication-free

Clevis joints | Application examples

Food industry

Food industry

Packaging industry

Packaging industry

Automotive industry

Traffic

  • If high rigidity is required
  • If corrosion resistance is required
  • If no lubrication is to be used
  • If you want to save weight
  • If maintenance-free, dry operation is required
  • If simple assembly is required
  • In combination with pneumatic cylinders and gas struts
  • When temperatures are higher than +200°C
  • When diameters above 20mm are required

Contact us

Contact details

Opening hours