This year’s manus® is the third manus® award to be announced worldwide. 467 entrants from 34 countries participated in it with their applications. They have competed for the gold, the silver and the bronze manus®.
This year’s Gold award winner is a system that assists doctors with keyhole cochlea implant surgery to treat inner ear deafness and profound deafness.
The winner of this year’s Silver manus® award is a machine that makes it easier to draw off screed.
This year, Bronze goes to a laser-based 3D printing machine that prints metal parts made of titanium, aluminium, steel or even gold.
This system washes car underbodies.
This height- and angle-adjustable bed is used in hospitals or doctors’ surgeries.
This turbine is used wherever power is used but no mains connection is available.
This test system is used in bottling plants and checks whether only bottles of the same size are on the conveyor belt.
These conveyor rollers are mainly used in industrial systems.
These cylinders are used in the lifting mechanism of tipper vehicles.
This binding is used on so-called splitboards.
This crane crab runs on a reconditioned crane girder.
With this production machine, small plastic spray bottles must be guided from a rotary table through a small opening onto the conveyor belt.
This movable touchscreen system has been developed for quality checks in the company’s factories.
The height of these handrails can be adjusted according to individual requirements.
This idea could significantly reduce the purchasing price of 3D printers for private use.
This machine is used to grind stainless steel tanks.
This stitching machine is used in the textile industry.
This fitness equipment works almost silently.
This robot stacks industrial containers on top of each other.
This kiteboard has to be able to cope with heavy impact as well as with humidity and soiling.
This wooden reel for winding steel wire is particularly durable and increases safety in warehouses.
This bicycle frame was developed as a bachelor thesis at Aachen University.
This robot can be used for the maintenance and repair of medium- and high-voltage overhead lines.
This device is a food processor, cooking pot and pressure cooker in one.
This machine is used to split tree trunks.
This product ejector is used in packing and filling machines.
This front grille is fitted underneath the radiator grille and can be moved during travel.
This aerodynamic steering system is used on hovercrafts.
This handling and contacting module is used for the automatic electrical measurement of individual boards in the temperature testing cabinet.
This lift system can lift weights of up to 100 kilograms and needs to be able to adjusted gradually and accurately.
This isolator is used for the sterile packaging of syringes.
This 3D printer works fast, quietly and precisely.
This large format camera works absolutely precisely.
This turnstile is principally used in sports fields.
This centrifugal clutch is used in 2-stroke racing machines.
This coin changer provides change faster than other devices of its kind.
This device checks the authenticity of banknotes and is used in ticket machines for example.
This wind vane is used in a wind control system on sailing boats.
This robot has been designed for the automatic picking and packing of tomatoes.
This measuring device is used in geotechnical laboratories and performs mechanical tests at rock samples.
This 3D printer prints reliably and precisely.
This industrial machine is used for making jelly.
This bicycle pedal offers its owner excellent protection from theft.
This corkscrew uncorks wine bottles automatically.
This device is used for testing stainless steel pipes.
This wire-cutting machine cuts pipes for the oil and gas industry.
This 3D printer was constructed with almost no ready-made components.
This vacuum nozzle gets into even the tiniest of corners.
These wave and tidal power plants produce energy from sea wave movements.
This power amplifier is so gigantic you can even walk into it.
This 3D printer can be folded.
This ski touring binding provides optimum walking comfort and stability combined with maximum release safety.
With this 3D printer, the working area is moved using a lifting mechanism.
The door of this shower cubicle is extremely easy to open and close
This device is used as a dressing aid for elastic stockings.
This under-carriage is used in agricultural machinery as an alternative to air-filled tyres.
This disc hoe makes gardening much easier.
This steering mechanism is used in a racing car.
This 3D printer is favourably priced and very easy to install.
This invention allows women to walk much more relaxed in high heels.
This system is used as a current collector
This machine puts caps on products of different sizes.
This automatic packing station packs labels in boxes.
This carton transport system within a packing machine can easily be adjusted to the required carton size.
This robot is called “Porton Man” and tests protective clothing for the British military.
This machine can be controlled by tablet, smartphone or PC and automatically mixes cocktails.
On this assembly station, the workpieces are continually rotated in a circle.
This custom-designed treatment chair is used in dental practices.
This Newton‘s cradle is set up in parks and has been designed to teach young people about the laws of physics.
This awning spans the whole inner courtyard of a hotel and offers protection from sun, rain and wind.
This muck-spreading cart is used in agricultural applications.
This machine drills holes in plastic plates and deburrs the edges.
This robot checks the weld seams on pipes.
This workout device is used for optimum training of the leg muscles.
This frame is used for maintenance work on aircraft and can be pushed over the wings.
This training system supports people with neurological defects or spinal cord injuries during rehabilitation measures.
This robot cleans aquariums fully automatically and removes algae and soiling from the inside of the glass walls.
This 3D printer enables the fast creation of polymer prototypes.
This column is used to store hoses or cables without twisting.
This racing car can be used both on a race track or as a rallye vehicle.
This device allows automatic lowering of urns at burial.
This delta robot can carry out pick-and-place applications reliably and fast.
This device supports the levelling of dry fill material.
This device cuts figures and elements out of polystyrene blocks.
This machine fills paint into buckets.
This washing machine is used in vehicle production.
This cooling and outgassing paternoster is used in an extrusion line for hot water insulation hoses.
This filling line is used to fill meatloaf mixture into baking dishes.
This machine is used in football training for both field players and goalkeepers.
This ring motor is used in underwater vehicles and boats.
This wardrobe is round and extremely spacious.
This toothed belt conveyor is used by a window manufacturer.
This industrial machine is used for manufacturing matches and is thus permanently exposed to humidity and chemicals.
This machine produces wafers.
This machine cleans print sleeves.
This machine is used in the meat processing industry.
This ball joint can be applied in the robotics for applications with low or moderate load.
This machine automatically sorts eggs into four weight categories.
This mobile robot is used during rescue operations following serious catastrophes such as earthquakes and bomb or gas explosions.
This universal turning lathe has a movable and foldable protection cap.
This half-automatic gear simplifies biking.
This solar car is a real lightweight.
This measuring system is used on press braking machines.
This table football game guarantees plenty of exciting matches with friends.
This stretching machine allows 50 percent of raw material to be saved with film/foil products.
This office swivel chair encourages you to move while you are working.
This pneumatic sword is used in the food industry.
This system is used for calibrating thermometers.
This CNC machine mainly mills polystyrene.
This hydraulic press runs more smoothly than before.
This workout device is used for training muscles.
This machine packs washing powder in bags, for example.
This unit is used to repair ways.
This stacking system guides and stores trays of different sizes depending on requirements.
This machine cuts, folds web, and print etiquettes.
Simple O-rings have been used until today in the filling valve of this filing system.
and the first one that is variably adjustable in its width.
This machine picks up industrially baked bread from the baking tins.
This cargo bicycle is easy to steer.
This production machine is used in the pharmaceutical industry.
With this tool, dirt on surfaces under water can be simply removed.
This machine brings seeds for corn, soya or sunflowers to the field to be tilled.
The drive power of this Segway similar vehicle is directly transmitted to the wheels.
In this plant, blister packs are filled.
This mill is appropriated for passing food as well as grating vegetables.
This robot is used for the canalization of the house connection area.
The cinema seat can be optimally positioned for spectators.
This screening device is used for examination of the female breast.
This system examines the quality of rubber caps for pharmaceutical bottles.
Until today, conventional metal bearings were used in the spring-operated mechanism of this distribution switch.
This sex furniture is a real quick-change artist
In this water tank, plastic parts are cooled after its production in an injection moulding process.
This motor robot allows providing audio- and video information also under conditions that are hazardous to health and dangerous to life.
This machine packs lettuce, cabbage and broccoli automatically into a foil.
In this machine, cables are automatically included via linear conveyor into the production process.
This machine automatically positions traffic cones on the road and increases the safety of road workers with it.
This keyboard guidance puts an end to crumbs and wobbly keys
Patients are moved into an ambulance by this hydraulic lift system.
Traffic cones can be dropped on the road with this ramp without the street workers having to lean out of the vehicle.
This machine decorates cakes.
This precision cutting machine is used for steel machining.
This scissor lift needs to withstand high loads.
This fair booth brings the fascination of mechanical construction closer to children and young people.
This wellness module consists of a sliding seat, three water basins and is used in the fish therapy.
This mobile washing plant cleans shopping carts.
This single seated electro vehicle is designed for environmentally friendly mobility on short distances.
With the help of this rotating table, 360° videos of objects can be created.
This welding device disposes of several rotational positioned welding torches.
If turned, this furniture appears to be a hiding place for a small safe.
This pump permanently pumps water into a storage container that is used to delete forest and wild fire.
This wheelchair manages completely without metal.
This robot is used for inspecting aircraft and carries out thermographic crack tests on the body shell.
These robots have an excellent grip.
This telescopic pole is made up of four tubes.
These ten scissor-type working platforms are used in a sawmill.
This sunshade can be adjusted automatically.
This bicycle stand is used wherever parking space is tight.
Disabled people can be taken down ski slopes on this seat.
This chair can be used to sit older or weaker persons up again after a fall without a great deal of strength being necessary.
This 3D scanner can digitalise people precisely.
In this packing system, a robot places picks up dishwasher tabs from a tray and places them in the end packaging.
This sand yacht reaches a speed of up to 90 km/h.
Sitting on this stool will keep you moving and train body tension and back muscles.
This saw cuts through metal and plastic pipes and tubes without any problems.
This system turns tree trunks into handy pieces of firewood.
The pods on this carousel move up and down constantly during the ride.
This 3D printer is only 10 centimetres high but can print objects with the highest quality.
This presentation system makes jewellery come alive and is a real eye-catcher.
This sunshade system is made up of lots of slats and is used both on private and public buildings, which are equipped with an architecturally sophisticated double facade, which saves energy on top.
This test system is used in a bottling plant to check the bottles filled there.
This robot has a total of six independently controlled toothed belt axes, which are arranged in pairs at 120 degrees to one another.
This machine is used for filling vegetable preserves such as sour cabbage or carrots.
This system can be used to determine the optimum position for a bike rider.
This equipment can be used to determine mutations in human genetic material before they lead to clinical symptoms.
This music instrument is a combination of didgeridoo and trombone.
This machine produces plastic parts using the injection moulding method.
PCBs for computers are automatically soldered in this machine.
This device checks the stability of filled paint buckets.
This generator converts waste heat into electricity.
This visualisation system is just perfect for museum exhibitions.
This bearing is an absolute one-off, because it has been printed with the aid of a 3D printer.
This bracket is used for recordings with 3D cameras.
This racing car is used regularly in competitions between European university teams.
This sliding seat makes it easier for ski jumpers to get to their starting position.
This line is used for filling medication into bottles and fitting a screw cap to these.
This walking trainer is used for rehab work with children who have cerebral movement disabilities.
This sculpture is located in a chapel in a salt mine.
This machine is used for cutting foam blocks.
This forklift now works reliably.
In this packing machine, the boxes are discharged at the end of the process via the ejector unit by means of a pivoting movement.
This press previously used bronze bearings to guide the pressure plate.
This dynamometer is used for tensile and compression tests on springs, for example.
This monoski permits disabled or people with reduced mobility to ski.
This camera fixture has been mounted to the front of an automobile.
This system creates waves in public and private swimming pools.
In this solar airplane, metal parts are installed only if there is no other possibility.
This forklift is subject to strokes and vibrations every day.
A heating plate moves inside this hot sealing machine.
This device automatically massages along the body structure.
With this instrument, the projection screen is always with you.
This machine cuts clinker veneers for house facades.
This device loosens the soil in vines.
This gluing gun is used in the production process of the British newspaper “The Independent”.
This device is used to lift paper rolls.
This conveyor belt in this production machine operates absolutely reliable and silent.
In this production in the Music Theatre Poznan, a laboratory table on stage needed to be extended in the middle of the scene.
This document shredder makes small paper chips out of documents.
This dissolver with automatic oscillation is used in the paint, chemistry and plastic industry to test existing recipes or to develop new ones.
This veneer dryer is used in the wood processing industry to dry and smooth veneers.
Testing the effectiveness of fertilizers or pesticides can be performed with this device.
With this device, plastic bags are welded.
Gear levers of cars are tested under constant load on this test bench.
This device analyses and evaluates the biomechanical features of the human hamstrings.
This drilling machine is mounted on a trailer and is used to drill holes into concrete or asphalt.
At this chassis for racing cars, the usual shackles as spring or axis guide for the leaf spring suspension have been waived.
This wave generator is basically made of plastic.
These foldable working platforms are mainly used in agricultural trailers.
With this cigarette machine, hand-made cigarettes can be made in no time at all.
This water wheel is used to ventilate ponds.
The figures are used in shop windows to play violin and cello.
This piston pump is predominantly used in the oil, gas, petrochemical industry or the area of shipbuilding.
This sliding roof covers fanlight windows and serves as sun protection if required.
This 3D printer runs quietly and precisely.
This off-road vehicle is permanently on the way in a dirty and humid environment.
This infusion pump allows a safe infusion at home.
This bicycle has no steering wheel and still can be steered precisely.
This printer prints objects up to one metre of height.
This robot is used for automatic cleaning of building facades with smooth surface such as marble, granite or glass.
This handbike looks good, also far away from well-built roads.
This telemetric and navigation device is used in remote-controlled deep-sea vehicles.
This bike can be folded together in no time.
This single-seated racing car goes into action in student competitions.
The trailer of this hospital bed can be turned about 90° to the left or to the right.
In this machine, parts are taken via handling system from a compactor and delivered for further processing.
In this machine, parts are taken via handling system from a compactor and delivered for further processing.
In this experimental setup, the free fall of objects is simulated with and without magnetic brake.
This knee joint prosthesis works permanently friction-free even in humid or dirty environments in comparison to other prostheses on the market.
The welding head of this welding set can be height-adjusted.
This printer works absolutely precise and is very quiet.
This binding for skiers is lightweight and stable at the same time.
This tripod is absolutely stable on every ground.
This fully cladded tricycle weighs 28 kg only.
This massage couch can be easily adjusted in height and inclination.
This automatic abseiling and rescue equipment is mainly used for work on wind turbines.
This bracket makes every television set a real eye-catcher.
This machine uses a high-power laser to cut different materials.
This heating thermostat can be moved easily long-term and no longer requires lubrication.
This robot hand can grip properly.
This photovoltaic system is tracked for optimum solar energy yield.
This vehicle is a mixture of bicycle and stepper.
This ventilation system guarantees a healthy indoor climate at all times.
Such delta robots are used for pick-and-place operations in industrial manufacturing applications.
This system checks pipelines in petrochemical systems for breaks and cracks.
This machine engraves codes on the surface of high-pressure steel tanks.
This artificial bird moves like its natural counterpart.
This motorcycle is usually to be found driving off the beaten track.
This foundry tool often caused problems in the past.
This quadrocopter with swivelling arms is particularly lightweight. Wherever possible, the developers used light plastic parts.
This automatic machine is used in the pharmaceutical, biological, chemical and medical industries rather than laborious pipetting by hand.
This device is used for physiotherapy treatment for back problems.
This drill is used for civil engineering applications.
This robot uses focussed ultrasonic waves for the non-invasive treatment of children suffering from a stroke or epilepsy.
In the past, the crankshafts of these model boats often scratched and became corroded.
This machine is used for heat riveting.
These wipers are driven pneumatically.
This printer is precise and very lightweight.
This prosthetic knee joint disposes of a quick exhaust valve.
The rear part of a Jaguar X300 becomes designer furniture.
This pump is used to pump water from small tube wells in developing countries.
This mill mills coffee beans to finest powder.
This system is used to inspect sewers and pits.
This machine is used to test silicon breast implants for durability.
This electromagnetic locking system allows opening doors by telephone.
This illumination is installed at a workbench and can be folded if required.
Cocktails are automatically mixed with this machine.