Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

Apiro iDeas: Simply recreate ideas for automation systems


Select automation solution - Download parts lists and CAD data

Our "Apiro" gearbox system for a wide variety of kinematic elements and superstructures was named after the Greek word for "infinite". This allows individual applications to be implemented in an extremely modular and cost-effective manner.
Typical areas of application are
  • Lane adjustments,
  • Pusher tasks,
  • Gears with different ratios,
  • Rotary tables and rotary axes
Due to the large product portfolio of drygear®  we can provide you with the suitable motor, including motor control system as well as cables.
 
One of an infinite number of possible applications: the simple and flexible format adjustment.

Apiro® in conveyor technology

LCA_GEN_apiro_ideas_teaser_format_adjustment-2

Linear robot for centring drones

LCA_PROD_RL-A9-0178_drone_centering_6



Tech up with igus news

Tech up

  • Set-up instructions including parts list
  • Durable, efficient, low clearance, smooth operation
  • Infinite number of possible combinations
  • Individual kinematics can be implemented
  • Optional: splash water version
Cost down with igus news

Cost down

  • Modular design for manual and motor-operated adjustments
  • Cost-effective gearboxes made of iglidur® polymer material
  • Maintenance-free thanks to iglidur® polymer gears
  • Fast conversion possible
  • As little as one-third the cost of conventional worm gears
evidence from igus news

Proof

  • Great product compatibility
  • Worm gears made of tribologically optimised igus® high-performance polymers
  • Gearbox performance data determined in comprehensive testing
recycling with igus news

Sustainability

  • Completely lubrication-free operation
  • Lightweight components
  • igus® has been an investor in Mura
    Technology from the very beginning, and is advancing chemical recycling. From plastic waste to crude oil in 20 minutes:
    hydroprs

Building an individual automation system

Possible applications can be in the
  • packaging,
  • food,
  • medical industries and many more.
Lane adjustments, pusher tasks, gearboxes with different gear ratios, slewing rings and rotary axes can be used there. The modular gearbox system can be motorised or used for manual adjustments. 
 
View gearbox shop
Apiro gearbox

Low Cost Automation - Fields of Application

LCA Applications More than 8,000 individual solutions per year!
Select your industry or application and learn more about our customers' success stories.
Go to app library

Download current catalogue

News HMI 2021 You can find all Low Cost Automation innovations at a glance in our interactive catalogue. 
 

To the Low Cost Automation shop

shopping icon Discover a variety of products and solutions for your problems in our online shop.
 
Go to the other products


Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH