Telescopic rails

drylin® NT

  • Maximum extension length: 2,000 mm
  • Anodised aluminium rails
  • 100% maintenance-free and lubrication-free due to self-lubricating properties
  • Hygenic and easy to clean
  • Available with or without locking mechanism
  • Robust, corrosion-free and light

Telescopic rail options

drylin N linear guide with grey carriage block.

Telescopic rail up to 1,200mm

  • Continuous extension up to 1,200mm
  • Full extension, partial extension, overextension
  • Lubrication-free and maintenance-free
Two telescopic rails, one white and one black, shown side by side in section.

Telescopic rail up to 2,000mm

  • Continuous extension up to 2,000mm
  • Quiet, solid run
  • Robust structure
drylin N linear guide with grey carriage block.

With locking mechanism

  • Locking mechanism in end and centre positions
  • Extension from 140mm to 1,200mm
  • Individual latching possible upon request
Blue telescopic polymer drawer extension on a white background.

polymer telescopic rails-NTP-27

  • Extension length: 150mm
  • 3-piece structure made of iglidur® polymers
  • Low clearance due to spring preload
igus linear guide carriage on a rail, shown in grey and black.

Black anti-reflective telescopic rails

  • Black surface reduces light reflections
  • Corrosion-free for indoor and outdoor use
  • Extension length for size 35 is up to 600mm
Drylin linear guide components shown in four different profile and carriage designs.

Back to drylin® overview

  • Unsure which system is best for you?
  • Need more information on our drylin products?
  • Click here for the drylin® overview page

Application example for the NTP-27 telescopic rails

igus® helps prospective carpenters with their project

Wooden workpiece with an integrated guide in a work surface, with a detail inset at top left.

Extendable drawers in the medical industry

drylin telescopic guide for hygienic pull-out applications in a clean environment.

Telescopic rail made of 100% plastic - NTP


Frequently asked questions about telescopic rails

Contact us

Contact details

Opening hours