Linear measuring systems

For different applications

Our measuring systems options

Linear slide on a measurement scale, cut out.

econ measuring system based on drylin pre-load prism slide

  • Carriage with individual spring preload in four different strengths
  • Includes scaling on the rail
  • Cost-effective, durable, practical
  • Guaranteed holding forces from 1.3N to 11.7N
  • Thanks to stop motion spring preload, the
  • measuring system is also suitable for vertical installation without additional clamping
Measuring system with digital display on a drylin rail, background removed.

WKM2 measuring system based on drylin W linear guide

  • Installation position: right (R) or left (L) of guide carriage
  • Magnetic with magnetic tape
  • Absolute and incremental measurement functions
  • User-defined values can be set as zero point
  • Lockable carriage (friction fit)
  • Max. rail length: 4,000mm
drylin-WKMEX guide carriage with cable pass-through on round rails.

WKMEX measuring system based on the drylin® W linear guide

  • Ready-to-install system for external data output
  • Requires little installation space
  • Three different sensors
  • Small sensor with integrated evaluation electronics
  • Output signals: push-pull, continuous short-circuit-proof with inverted signals (A, A/, B, B/, Z, Z/)​​​​​​​
Measuring system with igus drylin WMY and connected digital display for position capture.

WMY measuring system based on drylin W linear guide

  • External display
  • Multiple positions
  • Suitable for aluminium design profiles
  • Horizontal or vertical adaptation
  • Lubrication-free
DrylinQKM-01-20-b measuring system on a linear guide for supervision.

QKM measuring system based on drylin Q square guide

  • Attachment options via slot nuts
  • Manual clamp on the carriage
  • Unsupported mounting
  • Profile AWMQ-20, max. length 1,500mm
  • Space-saving sensor integrated into the carriage

Your advantages with drylin measuring systems

Less installation time

Great variety of materials

More ergonomics

Smooth running

Weight-optimised

More variability


Contact us

Contact details

Opening hours