Maintenance-free roller guides

drylin® W

The components of the roller guides

drylin W rail in side-mounted installation with roller bearing.

Rail

  • WSR-10-120
  • Corrosion-resistant due to clear anodised coating
  • For side assembly on the wall
igus WJRM bearing block with roller holder for a shaft.

Roller bearing

  • WJRM-31-10 and WJRM-41-10
  • By adding carriage plate WWRY, you get a complete linear carriage
  • Cost-effective thanks to zinc die-casting housing
Linear slide with four guide rods for precise movement.

Carriages

  • WWR-31-10-120-10, 15 and 20
  • Design: round
  • Sliding element material: iglidur® J
  • Material: zinc die-casting

Your advantages with roller guides

Tech up

Cost down

Proof

Sustainability

Order the matching plate at the same time: WWYR

  • Available in any installation size and width in various lengths
  • Robust corrosion-resistant anodised aluminium
  • A variety of liner, bearing and carriage plate combinations are possible, also with manual clamping
  • A customised combination of bearing and mounting plate is also available as pre-assembled
  • Can be combined with the complete drylin linear bearing product range

Contact us

Contact details

Opening hours