Bearing liners for drylin® linear systems

  • Low coefficient of friction
  • 100% lubrication-free
  • Extremely lightweight
  • High chemical resistance

Choose the suitable lined bearings for your linear system

drylin JUM-01-20 sliding bearing bush.

iglidur® J

  • For all shaft materials
  • Application temperature: -50 to +90°C
  • Best coefficient of friction with steel shaft
  • Longest service life with aluminium, hard-anodised
  • Max. static surface pressure: 35 MPa
  • Moisture absorption: 1.3 % weight
drylin J200 plain bearing made of plastic with slots.

iglidur® J200

  • Application temperature: -50 to 90°C
  • Best coefficient of friction with hard-anodised aluminium
  • Longest service life with aluminium, hard-anodised
  • Max.static surface pressure: 23 MPa
  • Moisture absorption: 0.7 % weight
Sliding film for igus XUM-01-20.

iglidur® X

  • Ideal for hardened stainless-steel shaft
  • Application temperature: -100 to +250°C
  • Best coefficient of friction with hard-chromed stainless
  • Maximum service life with hardened stainless
  • Max.static surface pressure: 150 MPs
  • Moisture absorption: 0.5 % weight
EJUM liner for a cylindrical bearing bushing.

iglidur® E7

  • Particularly for steel/stainless-steel shafts
  • Application temperature: -50 to +70°C
  • Best coefficient of friction with steel/stainless-steel shaft
  • Maximum service life with steel/stainless-steel
  • Max.static surface pressure: 18 MPa
  • Moisture absorption: 0.1 % weight
drylin A180 liner.

iglidur® A180

  • For all shaft materials
  • Application temperature: -50 to +90°C
  • Best coefficient of friction with stainless-steel shaft
  • Maximum service life with stainless-steel shaft
  • Max. static surface pressure: 28 MPa
  • Moisture absorption: 0.2 % weight
A160 liner

iglidur® A160

  • Application temperature: -50 to +90°C
  • Best coefficient of friction with hardened stainless-steel shaft
  • Maximum service life with hardened stainless-steel shaft
  • Max.static surface pressure: 15 MPa
  • Moisture absorption: 0.1 % weight

The principle: "sliding instead of rolling"

Drylin plain bearing with arrows showing sliding motion instead of rolling.

Frequently asked questions