Change Language :

drylin® Q linear square rail offers a great degree of flexibility in design. Individual housing options such as iglidur polymer bearings as well as adjustable complete housings with and without manual clamping are available. The tough aluminium profile is very light thanks to its hollow design.
At the same time, the hollow chamber is suitable for feeding though supply lines. There are extensive mounting options that include slot nuts, installation size 20 can likewise be combined with all 20/20 aluminium profiles.
The square design makes it impossible for the carriages to twist
Thanks to a large number of mounting options on all four sides of the carriages
Thanks to adjustable bearing clearance
The design allows the carriages to run quietly and with little vibration
drylin Q square guide allows forces to be absorbed from all directions
Lubrication-free sliding elements make drylin Q resistant to dirt and saves cleaning costs

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h