Top iglidur® standard bearing materials

Browse our 17 standard and most common iglidur® plastic bearing materials

Material overview

Various iglidur® materials

iglidur® A181

iglidur® A181

iglidur® A350

iglidur A350

iglidur® A500

iglidur® A500
  • Wear, chemical and temperature resistant (-212 °F to +482 °F) in the food industry
  • FDA and EC directive 10/2011 EC compliant
  • View the material data sheet

iglidur® X

iglidur X
  • Up to 21,755 psi static
  • Temperature resistant from -212 °F to +482 °F
  • Universal resistance to chemicals
  • High compressive strength
  • View the material data sheet

iglidur® G

iglide G
  • Dirt, dust and high wear resistance
  • Excellent price/performance ratio
  • The "all-purpose" bearing
  • Over 650 sizes available from stock
  • View the material data sheet

iglidur® H1

iglidur H1
  • High wear resistance in extreme ambient conditions
  • Excellent coefficients of friction and wear
  • High resistance to temperature and chemicals
  • View the material data sheet

iglidur® H370

iglidur® H370
  • Extremely long service life under water and high wear and chemical resistance
  • High temperature resistance –104 °F to +392 °F
  • Absorbs extremely high loads
  • View the material data sheet

iglidur® Z

iglidur Z
  • Extremely long service life under extreme conditions
  • Resistant to wear and impact, even at high temperatures
  • Will need a declaration signing if purchased.
  • View the material data sheet 

iglidur® J

iglide® J
  • Highly wear resistance and low wear on all shafts
  • Low coefficients of friction in dry operation
  • Vibration-damping
  • Very little humidity absorption
  • View the material data sheet

iglidur® J3

iglidur J3
  • Improved wear resistance at low to medium loads and high speed. 300% longer lifetime than iglidur J
  • Very little humidity absorption
  • View the material data sheet

iglidur® J350

iglidur J350 flange
  • Continuous service temperature up to +356 °F
  • Excellent coefficient of friction against steel
  • For medium and high loads with many kinds of shafts
  • View the material data sheet

iglidur® W300

iglidur® W300
  • Excellent wear resistance on most shafts, even in harsh environments or when used with rough shafts
  • Very long service life & low coefficient of friction
  • View the material data sheet

iglidur® M250

iglidur M250 flange
  • Excellent vibration damping
  • Resistant to edge loads and high impacts
  • High impact resistance
  • Thick walled according to DIN 1850
  • View the material data sheet

iglidur® P

iglidur P flange bearing
  • Cost-effective & high load capacity
  • Zero moisture expansion, even in high ambient humidity
  • Low water absorption and low wear rates
  • View the material data sheet

iglidur® P210

iglidur P210 flange
  • Extremely wear resistant, especially up to 2900 psi in pivoting applications
  • Good coefficients of friction on most shafts
  • Very little humidity absorption
  • View the material data sheet

iglidur Q2

Iglidur® Q2
  • The durable heavy duty bearing
  • Wear resistant and dimensionally stable at high loads
  • Good price/performance ratio
  • Good abrasion resistance
  • View the material data sheet

Plain bearing materials based on environment/ application

Universal use

For universal use

With long service

With a long service life

Food application

For food contact

High media application

With high media resistance

Harsh environments

For harsh environments

High load application

For high loads

PTFE-free and PFAS-tested materials

Contact us

Contact details

Opening hours