Predictive maintenance with i.Cee:plus II: A whole lot of Industry 4.0 in one device

igus i.Cee Predictive Maintenance device with connectors and status lights, cut out.

Tech up

  • Numerous, modern connections for optimised sensor data management (IoT integration, 3rd party cloud solutions, etc.) ​
  • Increased connectivity for absolute transparency – 
    "anytime, anywhere, anyhow" (network connections: dashboard in the local intranet, connection to PLC and system monitor, communication with local 3rd party software via JSON / MQTT / REST / .CSV / .TXT, optional connection to cloud solutions)

Cost down

  • Maximise product service life through efficient retrofit management​
  • Avoid unplanned system downtimes and thus downtime costs with predictive service management

Proof

  • Ongoing test program in the industry's largest test laboratory  for dynamic
    energy transmission systems
  • In use since January 2021 in Poland with a 440m
    travel

Sustainability

  • Savings on physical travelling costs through remote connections​
  • Unplanned service calls can be avoided - approx. 3.6kg CO2 saved per 100km travel

You alone decide on the route & access of the data

i.Cee:local

i.Cee:cloud


Industry 4.0: realised in practice

Conveyor system in a mine with a long belt and red material outdoors.
GÜDEL gantry robot with two gripper axes above a trade show display.
igus e-chains with smart plastics application examples in industrial plants, cranes and machines.
Smart plastics cable chain in a production system with the cable area marked.

Smart project planning

igus chain selection tool on a tablet with a warning symbol and cable chain.

Smart consulting tool

igus linear automation system with cable chain and control cabinet.

Smart brochure

Contact us

Contact details

Opening hours