Clevis joints

igubal® clevis joint variants

Standard clevis joint with forked end and cross hole.

Standard clevis joints

  • Material igumid G
  • Very lightweight
  • Vibration dampening
  • Noise-dampening
igus GERMFE angled metal fitting with a threaded connector.

Clevis joint with spherical bearing

  • Material igumid G
  • One-piece design
  • Easy assembly/disassembly
  • High tensile force
Food-grade clevis joints

Food-compatible

  • Detectable and food compliant according to FDA and EU 10/2011
  • Vibration-dampening
  • Noise-dampening
Spring-loaded fixing clip with cylindrical holder and mounting arm.

Spring loaded fixing clip

  • One-piece design
  • Easy installation
  • Easy disassembly
  • Material igumid G
Clevis joint with pin and circlip.

Clevis joint with pin & circlip

  • High tensile force
  • Can be used in combination with dimensional series E rod ends
  • Vibration dampening
Clevis joint with spherical bearing.

Clevis joint with pin, circlip & rod end

  • Material igumid G
  • Very lightweight
  • High rigidity
  • Absolutely corrosion-resistant

Clevis joints | Application examples

Coating powder on a production line in the food industry for smoother-gliding bags.

Food industry

Cardboard box on a packaging line with conveyor equipment.

Packaging industry

Painting robots spray a car body in a production hall.

Automotive industry


  • If high rigidity is required
  • If corrosion resistance is required
  • If no lubrication is to be used
  • If you want to save weight
  • If maintenance-free, dry operation is required
  • If simple assembly is required
  • In combination with pneumatic cylinders and gas struts
  • When temperatures are higher than +200°C
  • When diameters above 20mm are required

Contact us

Contact details

Opening hours