Spherical bearing for robotics

Transferring movement - with spherical bearings made of high-performance plastic

Advantages with spherical bearings

  • Maintenance-free - no lubrication required
  • Compensation of misalignment
  • Lightweight – ideal for dynamic applications
  • Corrosion-resistant
  • Resistance to dust and dirt
  • Available as a standard and customised solution
format_color_reset

Lubrication-free

construction

Maintenance-free

cloud

Lightweight

waves

Vibration dampening

invert_colors

Corrosion-resistant

volume_off

Quiet

Tasks in robotics and suitable solutions

Movement taskSuitable igubal componentsConstructive advantageTypical applications
Pivoting motionsSpherical bearings, double joints, plastic rod ends, metal rod ends with plastic inner race, coupling jointsCompensates for angular errors, enables safe movements under loadHumanoid robots, rover chassis, walking robots,
Transmit forces (Push/Pull)Coupling joints, axial joints, rod endsReliable power transmission with simultaneous mobilityActuator connections, leg mechanisms, linear movements
Rotation bearingsFlange mounted bearings, pillow block bearings, spherical insert bearings, spherical ballsCompact, lubrication-free bearings even in continuous operationShaft bearings, wheels, rotating assemblies
Multi-joint kinematicsCoupling joints, double joints, rod endsHigh mobility with precise movement guidanceParallelogram kinematics, gripper mechanics, bio-inspired mechanics
Lightweight construction and dynamic movementSmall spherical bearing and rod endsLightweight structure reduces drive power and increases dynamicsDrone mechanics, mobile robotics, pick-and-place systems
Movement under dirt and environmental influencesComplete igubal seriesLubrication-free and insensitive to dust, moisture and corrosionRover, rescue robots, agricultural and outdoor applications
Compact pivot pointsSmall spherical bearing and rod endsSpace-saving integration with high functionalityTight installation spaces, miniature mechanics, sensor and camera mounts

Humanoid robot hand

  • Maintenance-free operation without lubrication
  • Low weight for dynamic movements
  • Corrosion-resistant design
  • Quiet operation for smooth kinematics

Further robotics applications

Robust lightweight kinematics for autonomous harvesting robot
White component on two metal arms of a robot or test rig.
Tribological flange mounted bearings in the autonomous fairway mower
Self-adjusting pillow block bearings for a spherical robot
Spherical moon rover on the floor in a beam of light.
Precise double joint for autonomous weed control
Small Robot Company agricultural robot removing weeds without chemicals in a field.
Pillow block and flange mounted bearings for strong joint structures in the manipulator
A drone flies over the blue floor in a sports hall.

Contact us

Contact details

Opening hours