Pillow block bearings

igubal® pillow block options

KSTM pillow block bearing with a central mounting hole and two side fixing slots.

KSTM pillow block bearing

  • Dimensional series: K following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglidur® W300
  • Very high durability in varying loads
ESTM pillow block bearing with a central bore and two mounting holes.

ESTM pillow block bearing

  • Dimensional series: E following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglidur® W300
  • High radial loads
ESTM-SL pillow block bearing with a circular inner bore.

ESTM-SL, slim line pillow block

  • Extremely lightweight
  • Extremely space-saving
  • With M3 thread or hole for self-tapping screws
  • Spherical ball material: iglidur® J
to be replaced

Quick release flange bearings

  • Split housing and split ball for easy installation
  • Alternative to UCF208
  • Weighs less than comparable metallic parts
Blue igus bearing housing with a circular opening.

ESTM-FC, FDA compliant pillow block bearing

  • Housing material: igumid FC180
  • Material of spherical ball: iglidur® FC
  • Made of FDA-compliant materials
  • detectable
Single pillow block bearing housing with a central bearing insert.

Pillow blocks made from sheet metal, PP204

  • PP204 up to PP208
  • Lubrication-free and maintenance-free
  • Cost-effective
  • Resistant to dirt
square profile pillow block

ESQM, Split pillow block for sqaure profiles

  • Profile 100, 110, 120 or 140mm
  • Split version of housing and spherical balls
  • Easy assembly and disassembly
  • High loads

Successfully in use by our customers

.

Contact us

Contact details

Opening hours