Reduce costs with leadscrew technology

  • Monetary Savings: Reduced expenditure through optimized component selection, streamlined design processes, and minimized assembly time.
  • Operational Efficiency: Time savings achieved via simplified installation procedures, standardized parts, and improved workflow integration.
  • Technical Enhancements: Increased system reliability and durability through advanced material specifications, precision engineering, and compliance with industry standards.

Tech up

drylin® lead screw drives are free of lubricants

Save 100 % on lubricantion

Corrosion-free drylin® plastic lead screw nuts

Corrosion? No thanks!

Weight savings of up to 50

Save up to 88 % weight

30% longer service life with dryspin® technology

Up to 30 % longer service life


Cost down

Corrosion-free drylin® lead screw drives

Up to 50.9 % cheaper than comparable metal solutions

Proven worldwide

Sustainable aspect

No lubrication necessary
Tribologically optimised plastics at igus®

Reduce your tech up & costs with other igus® products

Contact us

Contact details

Opening hours