Independent 3D printed wear tests

igus 3D printing materials last up to 300x longer than ABS

Wear tests data on this page:

Linear bearing with arrows showing the wear test.

Comparison of 3D printed linear bearings

Plain bearing with arrows pointing left and right to show movement direction and wear test.

3D printed bushing in short linear stroke testing

3D-printed bushing in a wear test with arrows for rotation direction.

3D printed plain bearings in the pivot test

3D-printed threaded nut in a wear test with orange wear marks.

Printed drive thread nuts tested

Idler pulley for the 3D printing wear test.

Coefficient of friction and service life test for rotating bearings

Two gears in a wear test for 3D printing.

3D printed gears in testing

Wear test: Linear long stroke

  • Surface pressure: 0.11MPa
  • Surface speed: 0.34m/s
  • Stroke: 370mm
  • Running time: 3 weeks
Linear guide in a wear test on a test machine.
Linear guide in a wear test on a test machine.
Bar chart with four values: 13.3, 0.8, 0.4, and 0.2.
Bar chart with four values: 13.3, 0.8, 0.4, and 0.2.
  • 15 times lower wear values for iglidur i180 (FDM)
  • 33 times lower values for iglidur i3 (SLS).
  • iIeal for long-stroke applications, e.g. XY linear robots for pick & place applications or plain bearings and glide bars in the 3D printer.
Wear test of long-stroke linear products with four stages of the internal gearing.
Wear test of long-stroke linear products with four stages of the internal gearing.

Wear test: Linear short stroke

  • Surface pressure: 1MPa
  • Surface speed: 0.3m/s
  • Stroke: 5mm
  • Running time: 1 week
Linear wear test system with short stroke and several carriages on a test rig.
Linear wear test system with short stroke and several carriages on a test rig.
Bearing wear comparison: the 3D-printed bearing shows more wear than the injection-moulded bearing.
Bearing wear comparison: the 3D-printed bearing shows more wear than the injection-moulded bearing.
  • J260 has similarly good wear rates, regardless of whether it was manufactured in 3D printing or injection moulding.
  • iglidur J260 injection moulded plain bearings and 3D-printed bearings were tested with the same load and surface speed. 
  • Coefficients of friction and abrasive wear of our iglidur 3D printing materials are many times lower than those of standard ABS materials
Three wear-tested plain bearings in black and beige, numbered 1 to 3.
Three wear-tested plain bearings in black and beige, numbered 1 to 3.

Wear test: Pivoting

  • Surface pressure: 20MPa
  • Surface speed: 0.01m/s
  • Pivoting angle: 60°
  • Running time: 4 weeks
Wear test on a swivelling metal assembly with multiple support and clamping points.
Wear test on a swivelling metal assembly with multiple support and clamping points.
Bar chart of a wear test: bar 1 at 402.2, bar 2 at 209.2, bar 3 at 37.7, and bar 4 at 42.
Bar chart of a wear test: bar 1 at 402.2, bar 2 at 209.2, bar 3 at 37.7, and bar 4 at 42.
  • In the pivot test, the tribological specifications of the iglidur materials lead to up to 50 times higher abrasion resistance compared to the standard 3D printing materials (e.g. PA12).
Four worn plain bearings compared after an oscillating wear test.
Four worn plain bearings compared after an oscillating wear test.

Wear test: Pivoting heavy load

  • Surface pressure: 10, 20 and 45MPa
  • Surface speed: 0.01m/s
  • Pivoting angle: 60°
  • Running time: 1 week
Oscillating load test with a metal joint and pressure gauge on a test rig.
Oscillating load test with a metal joint and pressure gauge on a test rig.
  • 3D-printed plain bearings (SLS process) can be subjected to a surface pressure of up to 45MPa.
  • The abrasive wear is just as good as with plain bearings from injection moulding. Use in high-load applications is therefore possible.
Four wear samples of plain bearings in different material colours, numbered 1 to 4.
Four wear samples of plain bearings in different material colours, numbered 1 to 4.

Wear test: Drive nut

  • Torque: 129Nm
  • Stroke: 370mm
  • Speed (spindle speed): 290rpm
  • Running time: 2 weeks
Drive nuts on a wear-test rig.
Drive nuts on a wear-test rig.
Comparison of wear rate of 3D-printed and injection-moulded thread nuts: bar chart with five values.
Comparison of wear rate of 3D-printed and injection-moulded thread nuts: bar chart with five values.
  • The wear resistance of igus 3D printing materials compared to conventional materials, depending on the 3D printing material and process, is 6 to 18 times
    higher.
  • Producing drive nuts using 3D printing offers cost advantages
Wear test of drive nuts with five numbered samples in different colours.
Wear test of drive nuts with five numbered samples in different colours.

Friction coefficient test: Rotating

  • Surface pressure: 1MPa
  • Surface speed: 0.1m/s
Test setup with a rotating metal shaft in a machine.
Test setup with a rotating metal shaft in a machine.
Graph with two lines: the black curve rises slightly and stays nearly stable, the orange curve drops and then levels off.
Graph with two lines: the black curve rises slightly and stays nearly stable, the orange curve drops and then levels off.
  • The tribological specifications of iglidur i3 are better in the test by a factor of 2 than with the standard 3D printing materials.
Three rotating plain bearing samples with different wear, numbered 1 to 3.
Three rotating plain bearing samples with different wear, numbered 1 to 3.

Wear test: Rotating

  • Surface pressure: 20 MPa
  • Surface speed: 0.01 m/s
Test rig for rotation and wear with several sample cylinders.
Test rig for rotation and wear with several sample cylinders.
Simplified graph comparing bearing wear in a rotating test.
Simplified graph comparing bearing wear in a rotating test.
  • The wear of printed plain bearings made from iglidur i180 is 89.5% lower than that of bearings made from the ABS plastic.
  • The sintered bearing made of iglidur i3 proved to have 94.87% less wear than the sintered bearing made of PA12.
  • Only the bearing made of the special filament iglidur J260 and the bearing manufactured in injection moulding from iglidur W300 exhibited better values.
Six 3D-printed bearing bushings, numbered 1 to 6, with different wear levels.
Six 3D-printed bearing bushings, numbered 1 to 6, with different wear levels.

Wear test: Rotating under water

  • Surface pressure: 1 and 2MPa
  • Surface speed: 0.3m/s
  • Temperature: 23°C
Comparison of iglidur material wear rates in an underwater rotating test.
Comparison of iglidur material wear rates in an underwater rotating test.

Test for UV and weather resistance

  • ASTM G154 cycle: Simulation of weathering and UV light
  • Duration: 2,000 hours
Bar chart comparing five material values after weathering and UV exposure.
Bar chart comparing five material values after weathering and UV exposure.

3D printing polymers that, in moving parts, last up to 80 times as long as normal plastics

Contact us

Contact details

Opening hours