Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

Power & Signal

Number of products: 4

Han® 40 A crimp module 09140023002 / 09140023102

Number of contacts: 2
Electrical data: 40A/1000V
Conductor cross section: 1.5 ... 10mm²
Connection type: Han® C crimp connection
from 6.55 EUR/Pc.
2 different sizes available.
Ready for shipping:
2 usually shipped within 2 working days
To the online shop

Han C® module 09140033001 / 09140033101

Number of contacts: 3
Electrical data: 40A/690V
Conductor cross section: 1.5 ... 6mm²
Connection type: Han® C crimp connection
from 7.99 EUR/Pc.
2 different sizes available.
Ready for shipping:
1 usually shipped within 2 working days
1 usually shipped in 8 working days subject to stock
To the online shop

Han CC® module 09140043041 / 09140043141

Number of contacts: 4
Electrical data: 40A/830V
Conductor cross section: 1.5 ... 6mm²
Connection type: Han® C crimp connection
from 9.53 EUR/Pc.
2 different sizes available.
Ready for shipping:
2 usually shipped within 2 working days
To the online shop

Han CD® module 09140073001 / 09140073101

Number of contacts: 3+4
Electrical data: 40A + 10A/830V
Conductor cross section: 0.14... 6mm²
Connection type: Crimp connection Han® C + Han® D
from 12.12 EUR/Pc.
2 different sizes available.
Ready for shipping:
2 usually shipped within 2 working days
To the online shop

Consulting

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH