drylin SLW Protect linear module

With a protected lead screw drive and low-profile design

  • drylin® W-profile rail as protective mechanism
  • Available with pitch 10x2, 10x12, 10x50
  • Flat type
  • 3 slide lengths

Click arrows to enlarge

SLW-PT-1040

  • max. stroke length: 750 mm
  • Slide bearing spindle
  • slide length: 87 mm
  • max. stat. load capacity
    • axial: 700 N
    • radial: 2,000 N

SLW-BB-PT-1040

  • max. stroke length: 750 mm
  • Ball bearing spindle
  • slide length: 87 mm
  • max. stat. load capacity
    • axial: 500 N
    • radial: 2,000 N

Product services

Download catalogue data

Request a quotation

Free online configurator

Technical options for the SLW series

Lead screw materials

Three threaded rods made of gewindematerial for drylin.

Bearing materials

Four drylin plain bearing materials in different colours as cylindrical samples.

Electric drive systems: electric motors from igus

Stepper motor for a drylin slider with plug-in connector.

Lead screw clamp

  • Shaft clamping flange for clamping the lead screw to the position indicator  
  • Secures the lead screw against inadvertent turning
  • Material: polymer housing with aluminium shaft clamp
  • Colour: black
drylin spindle clamp with lever.

Digital position indicator

Drylin position indicator with digital display and rotary knob.

drylin hand wheels

drylin handwheel for a linear module, two views.

Contact us

Contact details

Opening hours