Two in One: Tandem-toothed belt axis

ZLWT tandem toothed belt axis
  • Addition to the tandem-toothed belt axis installation size 10/20
  • Compact tandem-toothed belt axis with two toothed belts in one unit
  • Two slides can be controlled synchronously or separately
  • With drylin® W-exchange bearing for quick bearing replacement on the rail
  • Available ready for connection with igus® electric motors and D1 motor control unit

Product services

Download catalogue data

Catalogue

Request a quotation

Product enquiry

Free online configurator

Online configurator

Advantages of the Two in One toothed belt axis

Tech up triangle

Tech up

Cost down triangle

Cost down

Proof square

Proof

Sustainability circle

Sustainability

Manual or automated format adjustment

Format adjustment

Numerous possibilities

  • Two manual drives, for example with position indicator and hand wheel
  • One manual and one electric drive
  • Two electric drives, e.g. with stepper motor
Manual format adjustment

Manual format adjustment

Automated format adjustment

Automated format adjustment

Testing the tandem-toothed belt axis in the laboratory

  • Motor: igus® EC DC motor and gearbox
  • load: 1.500N
  • stroke: 1,500mm
  • Speed: 0.3m/s
  • Customer specification: 400,000 cycles
  • End of test: 412,654 cycles
  • Target achieved: YES

Technical drawing

Technical_drawing_drylin_ZLWT.png

More information

Electric drive systems

Electric motors

Replacing the housing bearings

Change igus pillow blocks for linear axes

Contact us

Contact details

Opening hours