Heavy duty industrial applications

Corrosion‑free, robust and reliable: plastic vs. steel

  • Fill weights up to 600 kg/m
  • Completely corrosion‑free
  • Fast, simple assembly
  • Easy to fill and configure
  • Low overall weight

Suitable products for heavy machinery plants

TX2 bearings

iglidur® TX2 plain bearings

  • Particularly low wear in heavy-duty areas
  • Up to 3.5 times more wear-resistant than iglidur TX1
  • Good coefficient of wear and therefore a long service life

E4 series of e-chains®

  • The E4 series is stronger whichst still having the same or smaller dimensions than previous versions
  • Calculatable service life
  • High stability
e-loop energy chain

e-loop modular chains

  • Suitable for heavy duty applications
  • Quick assembly
  • Robust
  • Up to 430mm dia
  • Ideal for dirty offshore applications

Examples for heavy duty industrial applications

excavator

Bucket wheel excavator

deep drilling

Deep drilling system TBA

Aluminium Oxid Stade GmbH

Energy chain in open-air storage facility for alumina production

rocket launcher

Rocket launch site

offshore application

Offshore industry

stavker

Energy chain for stackers on 615m travel without failure for 10 years

taconite mine

Plastic energy chain on 550-metre travel in bulk handling

thermal application

Thermal application

offshore

Offshore industry

heavy duty applications

Other applications

  • Roller energy chain for voestalpine
  • Excavator
  • Heavy Load transporter
  • Zinc electroysis, bathing halls

Contact us

Contact details

Opening hours