Festoon Cable System vs. Energy Chain Systems

The alternative to festoon cable systems

Advantages of energy chain systems

  • Essentially maintenance free operation
  • Decreased mechanical stress on cables
  • No additional motors or controls required for long travels.
  • readychains allow for a significant reduction in required drive force
  • Approx. 50% less cable length required
  • Cables are guided with a defined bending radius at all times
  • Guide trough secures system from wind effects
  • Easily add or replace cables as needed in the energy chain
  • Trolley speeds of up to 32.8ft/s and travel distances of up to 2,600 ft

Alternative festoon cable system products

Orange cable chain on a crane, with a magnified detail of the links.

e-chain® festoon cable carriers

  • P4HD - e-chain® with the longest travel
  • P4.1 - The universal e-chain®
  • Guide troughs - Long travel accessories
Cable carrier system for cranes with chainflex cables shown in detail.

chainflex® festoon cables

Sensors for cranes with iSense and i.Cee on a gantry crane.

Sensors for crane festoon system

Energy chain system

Festoon cable system

Case Study: of a cable festoon system at a 100m plant

Energy chain system

  • About 50% less cable
  • Approx. 800mm system height
  • About 10% less structural steel (festoon cable system)

Festoon cable system

  • Approx. 115m cable (115% travel length) for 100m travel
  • About 3,500mm length for the cable loops
  • System height approx. 5,000mm

Successful applications

Bulk handling crane with durable energy chain

Crane on a long pier over the water.

Customised solution for STS cranes

Large harbour crane by the water with a port and several ships in the background.

More than 10 years of trouble-free use

Container conveyor system at the port with cranes and stacked containers.
Comparison of chain and festoon system with “VS”.

Whitepaper: chain vs festoon

readychain with a guarantee notice of up to 4 years.

readychain®

Container crane in the port lifts a container over stacked containers at the quay.

Reduce crane downtime

Worker installing cable chains on industrial equipment.

Engineering Services

Contact us

Contact details

Opening hours