Change Language :
energy chain system: autoglide 5
complete set includes:
chain links, separator, track holder for AG, upper run guide, mounting bracket for moving end, mounting bracket for fixed end, wire rope, rope tensioning unit, fixed end module, screwdriver
Dimensions:
inner height: 25 mm
travel: 10 - 60 m
inner width. 77 mm
bend radius: 75 - 150 mm
Applications:
material handling, crane systems, alternative to busbar systems, storage and retrieval machines, miniloads, material handling
Example: PACK.2400.07AG5.075.10000.01 | Travelling distance: 10 m | bend radius 75 mm
Designation
Example images
part number
Quantity
Individual parts AG5
2400.07AG5.075.0
110 chain link
Individual parts AG
2400.07AG.075.0
109 chain link
Twisted chain links
2500.07.075.0
2 chain link
Standard chain links
2400.07.075.0
2 chain link
mounting bracket for moving end
mounting bracket for fixed end
2070.3PZB.A2
2070.4PZ.A2
1 piece.
1 piece.
separator
AG.25.2.1
122 piece.
Wire rope
AG5. ROPE.10
11 m
Rope attachment
Rope tensioning unit
Track holder for AG
AG5.BEF.05
AG5.BEF.1
AG5.2400.07
1 piece.
1 piece.
28 piece.
fixed end module
AG5.FP.2400.07
1 piece.
Upper run guide
2400.07AG5.075.OF.0
4 piece.
Support plate
919.455
0
screwdriver
MAT0050145
1 piece.

bus cable

motor cable

iSets
Further complete energy chain sets at a glance

Knowledge Base
All important information about energy chain systems

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h