triflex® RSE: Cable management linear retraction systems for robots

Prevent deflection and avoid cable loops

Benefits:

  • Lightweight, cost-effective and compact design with no deflection, helping to reduce cable failures
  • Retraction force provided by an elastic band
  • Maintenance-free and lubrication-free igus® drylin® W linear guide unit
  • Shorter cable lengths compared with deflected systems
  • Retraction lengths from 290 mm to 490 mm
  • Suitable for TRC, TRE and TRCF series
  • Available for triflex® sizes from 40 mm to 100 mm

Linear retraction systems

Linear movement without deflection or loops on the robot.

  • Available for triflex® sizes from 40-100 (TR.RSE.40 to TR.RSE.100)
  • Shorter cable lengths, as there is no deflection
  • Space-saving design
  • Fewer deflection points, higher process reliability, also for LLK and feed hoses
triflex RSE linear retraction system with arrows and numbers showing movement direction and mounting position
triflex RSE linear retraction system with arrows and numbers showing movement direction and mounting position

The RSE retraction system consists of the following components:

  1. drylin® linear guide with carriage
  2. Elastic belt or tension spring for retraction
  3. Mounting plates for variable connection to a variety of robot types
  4. Connecting element without strain relief of the corresponding e-chain® size
  5. gliding feed-through of the corresponding e-chain® size

Browse RSE linear retraction system types

triflex® RSE linear retraction system: sizes 60-100mm

triflex® RSE linear: sizes 60-100mm

  • Robust design with drylin® linear rail and carriage
  • Designed for use with triflex® R TRE, TRCF, TRC
  • 800mm overall length with 490mm retraction
  • Suitable for use on medium to large payload robots
  • Applications: Spot welding, material handling and joining
  • Special sizes for laser welding using 200mm and 240mm bend radius triflex® TRCF
triflex RSE linear retraction system: sizes 40-50mm

triflex® RSE Linear: sizes 40-50mm

  • Light weight compact design with drylin® linear rail and carriage
  • Designed for use with triflex® TRE, TRC
  • 450mm overall length with 290mm retraction
  • Suitable for use on small to medium payload robots
  • Applications: Material handling, vision and measurement
triflex RSEL linear retraction system: sizes 60-100mm

triflex® RSEL linear: sizes 60-100mm

  • Compact design with robust all steel construction
  • Designed for use with triflex® TRE,TRCF, TRC
  • 612mm overall length with 380mm retraction
  • Suitable for use on medium to large payload robots
  • Applications: Spot welding, material handling and joining
triflex RSEC linear retraction system: sizes 60 and 65mm

triflex® RSEC Linear size 60 & 65mm

  • Light weight compact design with drylin® linear rail and carriage
  • Designed for use with triflex® TRE, TRC
  • 450mm overall length with 250mm retraction
  • Suitable for use on small to medium payload robots
  • Applications: Material handling, vision and measurement

Compatible with triflex® RSE retraction system

igus Triflex E6 cable carrier in a loop and laid straight, cut out.

triflex® TRE

  • Most common and versatile style
  • Easy to fill - fast cable installation, removal and replacement
  • High torsion resistance for multi-axis movements
  • Reduces time to change cables by 75%
  • Two chambers for cable separation
Robot dress pack triflex TRC

triflex® TRC

  • Fully enclosed design for maximum cable protection
  • Protects against dirt, swarf and external influences
  • Defined bend radius helps protect cables from excessive bending
  • Available in ESD versions for electrostatically sensitive applications
igus Triflex chain laid horizontally with a looped section standing upright.

triflex® TRCF

  • Closed design with snap-lock mechanism for fast opening and easy assembly/disassembly
  • Protects cables and hoses from external influences
  • Available with special bend radii for laser welding
  • Three chambers for cable separation
  • For robotic applications and harsh environments

Elastic retraction system (RSE) with deflection for small robotics

  • Robust design with drylin® linear rail and carriage
  • Designed for use with triflex® R TRE, TRCF, TRC
  • 800mm overall length with 490mm retraction
  • Suitable for robots handling medium to heavy loads
  • Applications: Spot welding, material handling and joining
  • Special sizes for laser welding using 200mm and 240mm bend radius triflex® TRCF
  1. Up to 500 mm retraction length possible with triflex® RSE
  2. For TRC and TRE
  3. Supplied pre-assembled with fixed point on the left or right
  4. Customised mounting options thanks to compact adapter brackets
  5. Maintenance-free igus® drylin® W linear unit
  6. Individually adjustable mounting position
  7. Open, clear system, slim design
  8. Also suitable for extreme accelerations (thanks to low total weight)
Triflex RSE.40 wheel retraction system with numbered components.
Technical drawing of Triflex RSE with dimensions in front and side views.
Technical drawing of Triflex RSE with dimensions in front and side views.
  • For TRC and TRE series with ø index 40 mm
  • Reacts extremely quickly even with highly dynamic robot programmes
  • No influence on the robot's handling capacity due to low additional load on the robot
  • Universally adjustable mounting brackets
  • Maintenance and lubrication-free igus® drylin® W linear unit
  • For maximum degrees of freedom
  • Plenty of freedom for the programmer
  • For cable diameters up to 11 mm

Complete your RSE retraction system with the right accessories

  1. Cover for additional protection of the e-chain®. Is an optional element: TR.RSE.40.COVER
  2. Matching triflex® e-chain® for RSE: TRC.RSE.40.058.LLLL.0 (closed e-chain®), TRE.RSE.40.058.LLLL.0.B (open e-chain®)
  3. Total chain length = additional length from the gliding feed-through LLLL + the chain length within the system
  4. RSE system (without e-chain®) with connecting elements and gliding feed-through: TR.RSE.02.40.R (fixed end right), TR.RSE.02.40.L (fixed end left)
triflex with RSE, deflection, e-chain and cover, numbered components.

Linear retraction system - RSEL and RSSL

Industrial robot with triflex energy chain in the igus test laboratory.

Up to 350mm retraction length based on elastomer bands (RSEL) or tension springs (RSSL)

  • Cost-optimised retraction system compared to the RSE linear
  • Thanks to its standard dimensions and very compact design, the RSEL and RSSL retraction system can be mounted directly on the 3rd axis of all common robot types
  • Easy to retrofit and be used for highly dynamic applications
  • Prevents the hanging energy chain from influencing or blocking the movement
  • Short type of up to 656 mm
  • For robots with high and medium payloads
  • The fixed end of the multi-axis energy chain can be freely selected thanks to the linear design

Dimensions RSEL & RSSL

  • The dimension A, B and C changes according to the selected chain size index
  • Both systems are available in sizes 60, 65, 70, 85 and 100
Dimensioned drawing of RSEL and RSSL with side, front and top views and dimensions.

The difference between TR.RSEL and TR.RSSL

TR.RSEL.70 X-ray linear axis with black brackets and carriage.

TR.RSEL linear retraction system

TR.RSSL.100 x ray black with a carriage on a rail and two mounting rings.

TR.RSSL linear retraction system

Contact us

Contact details

Opening hours