Linear retraction system - RSEL and RSSL

triflex RSEL and RSSL in the test laboratory

Up to 350mm retraction length based on elastomer bands (RSEL) or tension springs (RSSL)

Product information on the RSEL & RSSL

RSEL RSSL product photo
  • Cost-optimised retraction system compared to the RSE linear
  • Thanks to its standard dimensions and very compact design, the RSEL and RSSL retraction system can be mounted directly on the 3rd axis of all common robot types
  • Easy to retrofit
  • Prevents the hanging e-chain
    e-chain® from influencing or blocking the movement
  • Can also be used for highly dynamic applications
  • Short type of up to 656 mm
  • For robots with high and medium payloads
  • The fixed end of the e-chain® can be freely selected thanks to the linear design

Dimensions RSEL & RSSL

RSEL RSSL dimensions
  • The dimension A, B and C changes according to the selected chain size index
  • Both systems are available in sizes 60, 65, 70, 85 and 100

The difference between TR.RSEL and TR.RSSL

X-ray view of a TR.RSEL retraction system

TR.RSEL x-ray black

X-ray view of a TR.RSSL retraction system

TR.RSSL x-ray black

Further retraction systems from igus®

triflex_R_RSE

TR.RSE linear retraction system

triflex R RS system

RS retraction system

triflex_R_RSP

TR.RSP pneumatic system

Contact us

Contact details

Opening hours