Change Language :
The E4.1 system combines all the advantages of its three predecessors and is the best igus energy chain in the product range. The E4.1 series is stronger with the same or smaller dimensions than its predecessors. Almost all accessory components and connection dimensions are identical. With the igus E4.1 system, you can further increase the service life of your application and bring cost down at the same time.

inner height hi: 21mm
inner width Bi: 30 - 120mm
bend radius R: 38 - 200mm
pitch: 30.5mm

inner height hi: 28mm
inner width Bi: 40 - 300mm
bend radius R: 55 - 250mm
pitch: 46mm

inner height hi: 32mm
inner width Bi: 50 - 400mm
bend radius R: 63 - 300mm
pitch: 56mm

inner height hi: 42mm
inner width Bi: 50 - 400mm
bend radius R: 75 - 350mm
pitch: 67mm

inner height hi: 56mm
inner width Bi: 50 - 600mm
bend radius R: 135 - 500mm
pitch: 91mm

inner height hi: 80mm
inner width Bi: 50 - 600mm
bend radius R: 150 - 1000mm
pitch: 111mm

inner height hi: 112mm
inner width Bi: 50 - 600mm
bend radius R: 200 - 1000mm
pitch: 143mm

inner height hi: 162mm
inner width Bi: 200 - 600mm
bend radius R: 250 - 1000mm
pitch: 200mm

inner height hi: 200mm
inner width Bi: 200 - 600mm
bend radius R: 325 - 1000mm
pitch: 250mm

inner height hi: 204mm
inner width Bi: 100 - 563mm
bend radius R: 325 - 1000mm
pitch: 250mm

inner height hi: 32mm
inner width Bi: 50 - 400mm
bend radius R: 63 - 300mm
pitch: 56mm

inner height hi: 42mm
inner width Bi: 50 - 400mm
bend radius R: 75 - 350mm
pitch: 67mm

inner height hi: 56mm
inner width Bi: 50 - 600mm
bend radius R: 135 - 500mm
pitch: 91mm

inner height hi: 80mm
inner width Bi: 50 - 600mm
bend radius R: 150 - 1000mm
pitch: 111mm

inner height hi: 28mm
inner width Bi: 50 - 300mm
bend radius R: 63 - 250mm
pitch: 46mm

inner height hi: 32mm
inner width Bi: 50 - 300mm
bend radius R: 125 - 300mm
pitch: 56mm

inner height hi: 42mm
inner width Bi: 50 - 300mm
bend radius R: 125 - 350mm
pitch: 67mm

inner height hi: 56mm
inner width Bi: 75 - 462mm
bend radius R: 150 - 500mm
pitch: 91mm

inner height hi: 80mm
inner width Bi: 150 - 460mm
bend radius R: 200 - 1000mm
pitch: 111mm

inner height hi: 112mm
inner width Bi: 200 - 400mm
bend radius R: 250 - 1000mm
pitch: 143mm

E4.1 modular system for long travels
The energy chain E4.1 is a stable, modular energy chain system that further increases the service life of your application while reducing costs. It is already in reliable use in many applications worldwide, e.g. in storage and retrieval machines, crane systems, washing systems, gantries, shuttles and many more.
The E4.1 modular system has now been expanded with the new roller chain links and glide shoes. These components
enable a technically and economically customised energy supply for every application from 12 m to 500 m travel.

The E4.1 energy chain system is already in reliable use in many applications around the world: silt processing plant | heavy-duty transport | train washing plant | aerial work platforms | gantry loaders | hydropower plant

E4.1L TUB - Guide corrugated tubes safely parallel to an e-chain®

For easy opening and closing of the E4 series. Saves a lot of time during assembly.
Go to product selection
Snap-on clip - clip-on cable tiewrap, as clip-on lateral guidance of surfaces and cables
Snap-on clip - clip-on cable tiewrap
Friction- and wear-optimised sliding elements and rol e-chain extend the service life of igus energy chain in sliding operation.
To the product
Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h