Linear bearings in 3D printers: 70 % less weight, 50 % higher acceleration

drylin® bearing technology helped to design a fast and lightweight 3D printer.

Profile

  • What was needed? drylin R shaft guides; drylin® T linear guide; drylin E stepper motors; dryspin lead screw technology; E2 energy chain; chainflex cables
  • Requirements: Compact and lightweight 3D printer with high speed, robustness and reliability
  • Industry: 3D printer
  • Success for the customer: The weight of the XY axis has been reduced by 70 %, acceleration increased by more than 50 % and the printing time reduced by up to 65 % compared to other solutions. The BOSON 3D printer can therefore be described as one of the fastest Cartesian printers in the world with a working area of 40x40x40 cm.
Boson Light 3D printer with an enclosed build chamber and orange accents.

Problem

Solution

The design of the X, Y and Z axes was solved using various linear bearings from the extensive drylin® modular system.

The entire XY-axis is driven by drylin® E stepper motor as well as spindle and lead screw nut from the dryspin® modular system.

Boson light also relies on drylin® E motors for the Z-axis. Clearly visible on the right: The compact E2 energy chain for safe energy supply.

Contact us

Contact details

Opening hours