Robust and durable cable guidance for milking robots

Energy chains in milking machines increase the service life under harsh environmental conditions.

Requirement, challenge and solution

Requirement

Challenge

Solution

Technology used

E2/000 series

Energy chain

  • Available as fillable along the outer/inner radius
  • Double stop system for unsupported lengths
  • High strength and quiet motion
  • Versatile interior separation
  • Available in tube or half tube options
Chainflex drycleanroom TPE cables with different constructions and a 4-year guarantee.

Various cables

Cables

  • Engineered for continuous flexing
  • Perfect for dynamic applications
  • Robust design
  • 4 year guarantee

Applications in use in the agricultural industry

Agricultural bearings in Lemken machines

The grubber loosens the soil in the field behind the tractor.

Agricultural bearings in bale trimming machines

Bale wrapping machine in use in a field.

Sumo UK Ltd chooses igus bearings in cultivation equipment

A soil tiller is working the field and kicking up dust.

Contact us

Contact details

Opening hours