Agricultural machinery manufacturer Sumo UK Ltd chooses igus bearings in cultivation equipment

Long standing customer Sumo UK Ltd switched to igutex® polymer bearings, enabling longer lasting, more durable machinery while reducing costs associated with standard metal bearings that require lubrication.

Requirement, challenge and solution for applications with Sumo UK

Requirement

Challenge

Solution

"The performance of the igus bush is better than any other on the market"

Tim Lord

Head of Engineering, SUMO UK

Technology used

iglidur Q2 plain bearing cut out on a white background.

Q2 material

Plain bearings

  • lubrication-free
  • robust
  • weather resistant
Composite sleeve bearing.

TX1 material

Woven bearings

  • Up to 200 MPa static and 140 MPa dynamic
  • Wear-resistant and dimensionally stable
  • Good liquid media resistance
iglidur plastic plain bearing with flange.

Plain bearings

  • Excellent wear resistance at room temperature
  • Excellent friction coefficients
  • Low moisture absorption
iglide TX3 sleeve bearing made of igutex.

TX3 material

Woven bearings

  • Lowest wear rates under extreme dry running conditions
  • Suitable for harsh conditions
  • Insensitive to dirt

Applications in use in the agricultural industry

Agricultural bearings in Lemken machines

The grubber loosens the soil in the field behind the tractor.

Agricultural bearings in bale trimming machines

Bale wrapping machine in use in a field.

Sumo UK Ltd chooses igus bearings in cultivation equipment

A soil tiller is working the field and kicking up dust.

Contact us

Contact details

Opening hours