Automotive bearings

No grease. Just low-friction, robust, maintenance-free bearings for the automotive industry

Shop bearings suitable for automotive

iglidur H4 plain bearing with flange, background removed.

Plain bearings

Spherical bearings

iglidur G T washer with hole and large centre opening, cut out.

Thrust washer bearings

Four plain linear bearings shown in different sizes and materials.

Linear bearings

We are confident in our bearings abilities.

Why do automotive manufactures choose polymer bearings over metal ones?

trending_down

Reduced weight

invert_colors_off

No lubrication

eco

PTFE-free options

published_with_changes

Long predictable service life

notifications_active

Vibration resistant

Available to ship in 24 hours

format_color_fill

Chemical resistant

attach_money

Cost effective

Automotive bearings in use

Engine compartment

Cross-section of a butterfly valve with visible actuator and bearing.

Hinges

Four automotive hinges with plain bearings in different designs.

Actuators

Gear actuator with three support legs and orange bearings on a shaft.

Linkage systems

Multi-link hinge mechanism with hinged metal arms and mounting plate.

Trailor tails

Bearing mounting points on a truck tail lift and swing axle.

Noise reduction in gearbox applications

Mechanical actuator with shaft and three polymer pivot arms for transmission.

Coolant pump and coolant controller

  • Silent operation
  • High sliding speed in medium with hydrodynamic lubrication
  • Maximum temperature 130 – 150°C
  • High speeds of up to  2 m/s possible for a short time without lubrication
  • Cost advantage compared to carbon graphite bearing
Automotive water pump in cutaway view with background removed.

Spherical bearings in pivot joints in gearboxes

Gearbox with igubal coupling joints and gear switch lever with igubal rod ends for automotive.

Frequently asked questions

Car seat height adjustment with guide rails and plain bearings.

Explore in detail parts within car interiors

Plastic and metal plain bearing on a scale with two cars to compare weight.

5 reasons why you should use iglidur plain bearings in motor vehicles

PTFE-free materials for automotive applications

Whitepapers, ISO certificates and datasheets.

ISO certificate

ISO 9001:2015

Automotive seating brochure

Digital Automotive Seating brochure

PFAS whitepaper

PFAS whitepaper

Contact us

Contact details

Opening hours