Intelligent Breakage Monitoring in 22-ton Automotive Driving Simulator

Smart igus® e-chain® reliably transport energy, data and media in highly dynamic applications

Description

  • What was needed: P4.1 roller chain, i.Sense EC.B for breakage monitoring
  • Requirements: high dynamics of up to 10 m/s as well as enormous load, safe guidance of power, data and other media in one, intelligent accident protection
  • Sector: Automotive industry
  • Success for the customer: Increase in system safety and availability; complete project realisation from a single source; smart early warning system

Requirement, challenge and solution for the Mercedes automotive driving simulator

Requirement

Challenge

Solution

The decisive added value

The cooperation with the Mercedes-Benz Group was excellent and it was simply great fun to be able to support such a fantastic and exciting project from the very beginning. And, of course, it also makes me a little proud to ensure greater safety for such a renowned company.

Frank Schlögel

Head of “Engineering Projects and Assembly Service”

Technology used

P4.1 roller energy chain

P4.1 roller e-chain®

  • Designed for long travel distances and high dynamic loads
  • Suitable for speeds up to 10 m/s
  • Integrated rollers reduce operating forces and wear
  • Quiet running and extended service life
  • Ideal for heavy-duty industrial applications
EC.B energy chain with break detection and warning signal connected to a control cabinet.

i.Sense EC.B breakage monitoring

  • Continuous monitoring of energy chain condition
  • Detects chain breakage at an early stage
  • Helps prevent costly system failures and downtime
  • Increases machine safety and availability
  • Enables predictive maintenance strategies
Assorted Chainflex industrial cables with different coloured outer jackets and exposed conductors.

chainflex® unharnessed cables

  • Designed specifically for use within energy chains
  • Resistant to continuous flexing and dynamic motion
  • Tested for long service life under demanding conditions
  • Available for power, data, bus and control applications
  • Meets major international standards and approvals

Contact us

Contact details

Opening hours