Energy supply systems for the powertrain production line

Success stories

E-Chain system for automotive powertrains in an industrial plant with several cable chains.

No unplanned downtime thanks to intelligent energy chain monitoring

Production system with operator and drylin components for automotive applications.

lubrication-free linear bearing in washing machine for engine components

Automotive production line with conveyor system and several machine modules for the drivetrain.
  • We plan the optimisation of your system to guarantee maximum service life and increase system availability
  • Retrofitting your existing machines as a system partner
  • Retrofitting condition monitoring or predictive maintenance to igus® products
  • Our energy chains are also available as ready-made systems, e.g. 7-axis, loading gantries
  • After installation: regular inspection and maintenance of your energy chain and condition monitoring systems
  • At the end of the life cycle, we take the energy chain back and recycle it

Suitable products

e-chain P4 cable carrier in grey and black.

e-chain® P4 series

  • Save up to 57 % drive force
  • For long distances (up to 800 m) and high additional loads (up to 30 kg/m)
  • Very smooth running
igus energy chain with visible sensor housing and radio symbol for a monitoring solution.

e-chain® P4.1

  • 375,000 km running performance thanks to maintenance-free tribopolymer plain bearings in the chain link connections
  • For very long distances over 1,000 m
ECS cable carrier system with multicoloured cables and Smart Plastics symbol.

predictive maintenance

  • Extending the maximum service life of chains and bearing technology
  • Increasing the overall system efficiency
  • Integration into Industry 4.0 / IIoT concepts
E4Q cable carrier with several cables in different colours.

e-chain system® E4Q

  • Can be opened and closed without tools
  • Optional noise damping for quieter operation
  • Material savings lead to lower weight
igus readychain energy chain with multiple cables and connectors.

Pre-assembled e-chain systems

  • Reduce storage costs for cable, e-chain® and connector to zero
  • Reduce throughput times by half
Three industrial cables with different shielding and conductors on a light background.

chainflex® drive cable

  • 1,350 cables sold by the metre or 4,600 drive cables to 24 manufacturer standards
  • from stock, no cutting costs

Contact us

Contact details

Opening hours