Change Language :
It transports payloads of up to 350 kilos and is almost as easy to ride as a two-wheeled e-bike: the Cargobike from Fulpra is the ideal vehicle for the last mile of city logistics. Every component has been developed for high loads and minimal maintenance. For the sliding doors of the load compartment, the designers rely on drylin® W-profile rails, which are maintenance-free and run smoothly over the long term thanks to their dry-running properties. igus® bearings are also used in the drivetrain and in the parking brake - compact, lubrication-free and highly resilient.

Already successfully in use in the Netherlands, Norway and Sweden and being tested in Cologne: thanks to a special tilting system, the e-cargo bike from Fulpra Motors BV rides as comfortably as a two-wheeler when cornering. At the same time, the cargo body remains stable in a horizontal position and allows loads of up to 350 kilograms to be transported quickly through the city.

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h