Maintenance-free bicycle bearings

Plastic plain bearings for bicycle components

  • Lubrication-free and maintenance-free
  • Resistant to impacts and shocks
  • Corrosion-free and dirt-resistant
  • Lightweight
  • Long predictable service life

Selected plastic bearings for bikes

Two metal bushings on a white background, one plain and one with a flange.

iglidur® G plain bearings

  • Smooth running due to low coefficient of friction
  • Reliable, maintenance-free and dirt-resistant
  • Precise and fast switching
Two pale yellow plain and flanged bushings on a white background.

iglidur® J plain bearings

  • Resistant to high-frequency shocks and vibrations
  • Resistant to wear with low coefficient of friction
  • No 'stick slip'
Two cream igus J3 bushings, one plain and one with a flange.

iglidur® J3 plain bearings

  • High impact strength, maintains shape
  • Sensitive feedback from the rear shock
  • Dimensionally stable
Two brown bearing bushings shown from the side and the flanged end.

iglidur® H4 plain bearings

  • Temperature-resistant up to +200°C
  • Corrosion-resistant, no seizing
  • Extreme wear resistance
Two beige igus plain bearing bushings, one flanged.

iglidur® W300 plain bearings

  • Resistant to dirt
  • High wear resistance & low coefficient of friction
  • Lubrication and maintenance-free
igus igubal rod end bearing on a metal arm.

igubal® spherical bearings

  • Absorb vibration
  • Angle and tolerance compensation
  • Light and insensitive to dirt

Use igus® products in bikes

iglidur® bike bearings successfully in use in the bicycle industry

igus® bike bearings make agile e-cargo bike low-maintenance

Constant performance on the trail, resistant to shocks, mud and dust

Various customer projects from the bicycle industry

... other success stories


Mountain bikes

Mountain biker rides through mud and kicks up dirt.

Cargo bikes

Cargo bike with transport box on a road in front of a blooming field.

Contact us

Contact details

Opening hours